Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
Corrosion FourBolt-Family Picture - Ball Bearing
Stainless steel 4 Bolt Flange (SUCSF) Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCSFQK207-20/FVSL525 N/A 1.25 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC207-20/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-20/FVSL613 N/A 1.25 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-20/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-20-IP69K/F N/A 1.25 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-20-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-20-IP69K/FVSL613 N/A 1.25 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-20-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF207-21/F N/A 1.3125 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC207-21/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF207-21/FVSL525 N/A 1.3125 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC207-21/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF207-21/FVSL613 N/A 1.3125 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-21/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF207-21-IP69K/F N/A 1.3125 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC207-21-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF207-21-IP69K/FVSL613 N/A 1.3125 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-21-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBF207-21/F N/A 1.3125 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-21/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBF207-21/FVSL613 N/A 1.3125 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-21/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBF207-21-IP69K/F N/A 1.3125 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-21-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBF207-21-IP69K/FVSL613 N/A 1.3125 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-21-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-21/F N/A 1.3125 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-21/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-21/FVSL613 N/A 1.3125 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-21/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-21-IP69K/F N/A 1.3125 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-21-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-21-IP69K/FVSL613 N/A 1.3125 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-21-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-21/F N/A 1.3125 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-21/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-21/FVSL525 N/A 1.3125 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC207-21/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-21/FVSL613 N/A 1.3125 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-21/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-21-IP69K/F N/A 1.3125 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-21-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-21-IP69K/FVSL613 N/A 1.3125 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-21-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF207-22/F N/A 1.375 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC207-22/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF207-22/FVSL525 N/A 1.375 in N/A Machined Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC207-22/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCAF207-22/FVSL613 N/A 1.375 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-22/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
Unit of Measure
« 11 12 13 14 15 »