Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBFQK208/FVSL613 | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC208/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFQK208-IP69K/F | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC208-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFQK208-IP69K/FVSL613 | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC208-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCPLF208/F | N/A 40 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC208/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCPLF208/FVSL613 | N/A 40 mm | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A SUC208/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCPLF208-IP69K/F | N/A 40 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC208-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCPLF208-IP69K/FVSL613 | N/A 40 mm | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A SUC208-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSF208/F | N/A 40 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC208/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSF208/FVSL525 | N/A 40 mm | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC208/FVSL525 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSF208/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC208/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSF208-IP69K/F | N/A 40 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC208-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSF208-IP69K/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC208-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFQK208/F | N/A 40 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC208/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFQK208/FVSL525 | N/A 40 mm | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC208/FVSL525 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFQK208/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC208/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFQK208-IP69K/F | N/A 40 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC208-IP69K/F | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFQK208-IP69K/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC208-IP69K/FVSL613 | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCAF209-26/F | N/A 1.625 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC209-26/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAF209-26/FVSL525 | N/A 1.625 in | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC209-26/FVSL525 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAF209-26/FVSL613 | N/A 1.625 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC209-26/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAF209-26-IP69K/F | N/A 1.625 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC209-26-IP69K/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAF209-26-IP69K/FVSL613 | N/A 1.625 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC209-26-IP69K/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBF209-26/F | N/A 1.625 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC209-26/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBF209-26/FVSL613 | N/A 1.625 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC209-26/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBF209-26-IP69K/F | N/A 1.625 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC209-26-IP69K/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|