Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCPLF204-12-IP69K/FVSL613 | N/A 3/4 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A SUC204-12-IP69K/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSF204-12/F | N/A 3/4 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC204-12/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSF204-12/FVSL525 | N/A 3/4 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC204-12/FVSL525 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSF204-12/FVSL613 | N/A 3/4 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC204-12/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSF204-12-IP69K/F | N/A 3/4 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC204-12-IP69K/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSF204-12-IP69K/FVSL613 | N/A 3/4 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC204-12-IP69K/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFQK204-12/F | N/A 3/4 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC204-12/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFQK204-12/FVSL525 | N/A 3/4 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC204-12/FVSL525 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFQK204-12/FVSL613 | N/A 3/4 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC204-12/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFQK204-12-IP69K/F | N/A 3/4 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC204-12-IP69K/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFQK204-12-IP69K/FVSL613 | N/A 3/4 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC204-12-IP69K/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCAF204/F | N/A 20 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC204/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCAF204/FVSL525 | N/A 20 mm | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC204/FVSL525 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCAF204/FVSL613 | N/A 20 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC204/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCAF204-IP69K/F | N/A 20 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC204-IP69K/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCAF204-IP69K/FVSL613 | N/A 20 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC204-IP69K/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBF204/F | N/A 20 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC204/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBF204/FVSL613 | N/A 20 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC204/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBF204-IP69K/F | N/A 20 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC204-IP69K/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBF204-IP69K/FVSL613 | N/A 20 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC204-IP69K/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFQK204/F | N/A 20 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC204/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFQK204/FVSL613 | N/A 20 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC204/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFQK204-IP69K/F | N/A 20 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC204-IP69K/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFQK204-IP69K/FVSL613 | N/A 20 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC204-IP69K/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCPLF204/F | N/A 20 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC204/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|