Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCAT209-26-IP69K/F | N/A 1.625 in | N/A Machined Stainless Steel | N/A SUC209-26-IP69K/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAT209-26-IP69K/FVSL613 | N/A 1.625 in | N/A Machined Stainless Steel | N/A SUC209-26-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBT209-26/F | N/A 1.625 in | N/A Blue Thermoset (Polymer) | N/A SUC209-26/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBT209-26/FVSL613 | N/A 1.625 in | N/A Blue Thermoset (Polymer) | N/A SUC209-26/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBT209-26-IP69K/F | N/A 1.625 in | N/A Blue Thermoset (Polymer) | N/A SUC209-26-IP69K/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBT209-26-IP69K/FVSL613 | N/A 1.625 in | N/A Blue Thermoset (Polymer) | N/A SUC209-26-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAT209-27/F | N/A 1.6875 in | N/A Machined Stainless Steel | N/A SUC209-27/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAT209-27/FVSL525 | N/A 1.6875 in | N/A Machined Stainless Steel | N/A SUC209-27/FVSL525 | N/A Food Grade Graphite Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAT209-27/FVSL613 | N/A 1.6875 in | N/A Machined Stainless Steel | N/A SUC209-27/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAT209-27-IP69K/F | N/A 1.6875 in | N/A Machined Stainless Steel | N/A SUC209-27-IP69K/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAT209-27-IP69K/FVSL613 | N/A 1.6875 in | N/A Machined Stainless Steel | N/A SUC209-27-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBT209-27/F | N/A 1.6875 in | N/A Blue Thermoset (Polymer) | N/A SUC209-27/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBT209-27/FVSL613 | N/A 1.6875 in | N/A Blue Thermoset (Polymer) | N/A SUC209-27/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBT209-27-IP69K/F | N/A 1.6875 in | N/A Blue Thermoset (Polymer) | N/A SUC209-27-IP69K/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCBT209-27-IP69K/FVSL613 | N/A 1.6875 in | N/A Blue Thermoset (Polymer) | N/A SUC209-27-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCST209-27/F | N/A 1.6875 in | N/A Cast Stainless Steel | N/A SUC209-27/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCST209-27/FVSL525 | N/A 1.6875 in | N/A Cast Stainless Steel | N/A SUC209-27/FVSL525 | N/A Food Grade Graphite Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCST209-27/FVSL613 | N/A 1.6875 in | N/A Cast Stainless Steel | N/A SUC209-27/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCST209-27-IP69K/F | N/A 1.6875 in | N/A Cast Stainless Steel | N/A SUC209-27-IP69K/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCST209-27-IP69K/FVSL613 | N/A 1.6875 in | N/A Cast Stainless Steel | N/A SUC209-27-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAT209-28/F | N/A 1.75 in | N/A Machined Stainless Steel | N/A SUC209-28/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAT209-28/FVSL525 | N/A 1.75 in | N/A Machined Stainless Steel | N/A SUC209-28/FVSL525 | N/A Food Grade Graphite Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAT209-28/FVSL613 | N/A 1.75 in | N/A Machined Stainless Steel | N/A SUC209-28/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAT209-28-IP69K/F | N/A 1.75 in | N/A Machined Stainless Steel | N/A SUC209-28-IP69K/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCAT209-28-IP69K/FVSL613 | N/A 1.75 in | N/A Machined Stainless Steel | N/A SUC209-28-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|