Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
Corrosion TappedBase-Family Picture - Ball Bearing
Polymer Tapped Base Pillow Block (SUCPLTB) Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCATBY206-18/FVSL613 N/A 1.125 in N/A Machined Stainless Steel N/A SUC206-18/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCATBY206-18-IP69K/F N/A 1.125 in N/A Machined Stainless Steel N/A SUC206-18-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCATBY206-18-IP69K/FVSL613 N/A 1.125 in N/A Machined Stainless Steel N/A SUC206-18-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCATBYM206-18/F N/A 1.125 in N/A Hygienic Stainless Steel N/A SUC206-18/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCATBYM206-18/FVSL525 N/A 1.125 in N/A Hygienic Stainless Steel N/A SUC206-18/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
SUCATBYM206-18/FVSL613 N/A 1.125 in N/A Hygienic Stainless Steel N/A SUC206-18/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCATBYM206-18-IP69K/F N/A 1.125 in N/A Hygienic Stainless Steel N/A SUC206-18-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCATBYM206-18-IP69K/FVSL613 N/A 1.125 in N/A Hygienic Stainless Steel N/A SUC206-18-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCBTBY206-18/F N/A 1.125 in N/A Blue Thermoset (Polymer) N/A SUC206-18/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCBTBY206-18/FVSL613 N/A 1.125 in N/A Blue Thermoset (Polymer) N/A SUC206-18/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCBTBY206-18-IP69K/F N/A 1.125 in N/A Blue Thermoset (Polymer) N/A SUC206-18-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCBTBY206-18-IP69K/FVSL613 N/A 1.125 in N/A Blue Thermoset (Polymer) N/A SUC206-18-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCBTBYM206-18/F N/A 1.125 in N/A Blue Thermoset (Polymer) N/A SUC206-18/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCBTBYM206-18/FVSL613 N/A 1.125 in N/A Blue Thermoset (Polymer) N/A SUC206-18/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCBTBYM206-18-IP69K/F N/A 1.125 in N/A Blue Thermoset (Polymer) N/A SUC206-18-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCBTBYM206-18-IP69K/FVSL613 N/A 1.125 in N/A Blue Thermoset (Polymer) N/A SUC206-18-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSTBYM206-18/F N/A 1.125 in N/A Cast Stainless Steel N/A SUC206-18/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSTBYM206-18/FVSL525 N/A 1.125 in N/A Cast Stainless Steel N/A SUC206-18/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
SUCSTBYM206-18/FVSL613 N/A 1.125 in N/A Cast Stainless Steel N/A SUC206-18/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCSTBYM206-18-IP69K/F N/A 1.125 in N/A Cast Stainless Steel N/A SUC206-18-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCSTBYM206-18-IP69K/FVSL613 N/A 1.125 in N/A Cast Stainless Steel N/A SUC206-18-IP69K/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCATBY206/F N/A 30 mm N/A Machined Stainless Steel N/A SUC206/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
SUCATBY206/FVSL525 N/A 30 mm N/A Machined Stainless Steel N/A SUC206/FVSL525 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Graphite Solid Lube N/A
SUCATBY206/FVSL613 N/A 30 mm N/A Machined Stainless Steel N/A SUC206/FVSL613 N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Food Grade Solid Lube N/A
SUCATBY206-IP69K/F N/A 30 mm N/A Machined Stainless Steel N/A SUC206-IP69K/F N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A Standard Food Safe Grease N/A
Unit of Measure
« 11 12 13 14 15 »