Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBTBYM207-21-IP69K/FVSL613 | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A SUC207-21-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBYM207-21/F | N/A 1.3125 in | N/A Cast Stainless Steel | N/A SUC207-21/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBYM207-21/FVSL525 | N/A 1.3125 in | N/A Cast Stainless Steel | N/A SUC207-21/FVSL525 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSTBYM207-21/FVSL613 | N/A 1.3125 in | N/A Cast Stainless Steel | N/A SUC207-21/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBYM207-21-IP69K/F | N/A 1.3125 in | N/A Cast Stainless Steel | N/A SUC207-21-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSTBYM207-21-IP69K/FVSL613 | N/A 1.3125 in | N/A Cast Stainless Steel | N/A SUC207-21-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY207-22/F | N/A 1.375 in | N/A Machined Stainless Steel | N/A SUC207-22/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY207-22/FVSL525 | N/A 1.375 in | N/A Machined Stainless Steel | N/A SUC207-22/FVSL525 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBY207-22/FVSL613 | N/A 1.375 in | N/A Machined Stainless Steel | N/A SUC207-22/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY207-22-IP69K/F | N/A 1.375 in | N/A Machined Stainless Steel | N/A SUC207-22-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY207-22-IP69K/FVSL613 | N/A 1.375 in | N/A Machined Stainless Steel | N/A SUC207-22-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM207-22/F | N/A 1.375 in | N/A Hygienic Stainless Steel | N/A SUC207-22/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM207-22/FVSL525 | N/A 1.375 in | N/A Hygienic Stainless Steel | N/A SUC207-22/FVSL525 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBYM207-22/FVSL613 | N/A 1.375 in | N/A Hygienic Stainless Steel | N/A SUC207-22/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM207-22-IP69K/F | N/A 1.375 in | N/A Hygienic Stainless Steel | N/A SUC207-22-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM207-22-IP69K/FVSL613 | N/A 1.375 in | N/A Hygienic Stainless Steel | N/A SUC207-22-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY207-22/F | N/A 1.375 in | N/A Blue Thermoset (Polymer) | N/A SUC207-22/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY207-22/FVSL613 | N/A 1.375 in | N/A Blue Thermoset (Polymer) | N/A SUC207-22/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY207-22-IP69K/F | N/A 1.375 in | N/A Blue Thermoset (Polymer) | N/A SUC207-22-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY207-22-IP69K/FVSL613 | N/A 1.375 in | N/A Blue Thermoset (Polymer) | N/A SUC207-22-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM207-22/F | N/A 1.375 in | N/A Blue Thermoset (Polymer) | N/A SUC207-22/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM207-22/FVSL613 | N/A 1.375 in | N/A Blue Thermoset (Polymer) | N/A SUC207-22/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM207-22-IP69K/F | N/A 1.375 in | N/A Blue Thermoset (Polymer) | N/A SUC207-22-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM207-22-IP69K/FVSL613 | N/A 1.375 in | N/A Blue Thermoset (Polymer) | N/A SUC207-22-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSTBYM207-22/F | N/A 1.375 in | N/A Cast Stainless Steel | N/A SUC207-22/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N | N/A Standard Food Safe Grease |
N/A
|