Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBTBY209-26/FVSL613 | N/A 1.625 in | N/A Blue Thermoset (Polymer) | N/A SUC209-26/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY209-26-IP69K/F | N/A 1.625 in | N/A Blue Thermoset (Polymer) | N/A SUC209-26-IP69K/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY209-26-IP69K/FVSL613 | N/A 1.625 in | N/A Blue Thermoset (Polymer) | N/A SUC209-26-IP69K/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM209-26/F | N/A 1.625 in | N/A Blue Thermoset (Polymer) | N/A SUC209-26/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM209-26/FVSL613 | N/A 1.625 in | N/A Blue Thermoset (Polymer) | N/A SUC209-26/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM209-26-IP69K/F | N/A 1.625 in | N/A Blue Thermoset (Polymer) | N/A SUC209-26-IP69K/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM209-26-IP69K/FVSL613 | N/A 1.625 in | N/A Blue Thermoset (Polymer) | N/A SUC209-26-IP69K/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY209-27/F | N/A 1.6875 in | N/A Machined Stainless Steel | N/A SUC209-27/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY209-27/FVSL525 | N/A 1.6875 in | N/A Machined Stainless Steel | N/A SUC209-27/FVSL525 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBY209-27/FVSL613 | N/A 1.6875 in | N/A Machined Stainless Steel | N/A SUC209-27/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBY209-27-IP69K/F | N/A 1.6875 in | N/A Machined Stainless Steel | N/A SUC209-27-IP69K/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBY209-27-IP69K/FVSL613 | N/A 1.6875 in | N/A Machined Stainless Steel | N/A SUC209-27-IP69K/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM209-27/F | N/A 1.6875 in | N/A Hygienic Stainless Steel | N/A SUC209-27/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM209-27/FVSL525 | N/A 1.6875 in | N/A Hygienic Stainless Steel | N/A SUC209-27/FVSL525 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCATBYM209-27/FVSL613 | N/A 1.6875 in | N/A Hygienic Stainless Steel | N/A SUC209-27/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCATBYM209-27-IP69K/F | N/A 1.6875 in | N/A Hygienic Stainless Steel | N/A SUC209-27-IP69K/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCATBYM209-27-IP69K/FVSL613 | N/A 1.6875 in | N/A Hygienic Stainless Steel | N/A SUC209-27-IP69K/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY209-27/F | N/A 1.6875 in | N/A Blue Thermoset (Polymer) | N/A SUC209-27/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY209-27/FVSL613 | N/A 1.6875 in | N/A Blue Thermoset (Polymer) | N/A SUC209-27/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBY209-27-IP69K/F | N/A 1.6875 in | N/A Blue Thermoset (Polymer) | N/A SUC209-27-IP69K/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBY209-27-IP69K/FVSL613 | N/A 1.6875 in | N/A Blue Thermoset (Polymer) | N/A SUC209-27-IP69K/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM209-27/F | N/A 1.6875 in | N/A Blue Thermoset (Polymer) | N/A SUC209-27/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM209-27/FVSL613 | N/A 1.6875 in | N/A Blue Thermoset (Polymer) | N/A SUC209-27/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBTBYM209-27-IP69K/F | N/A 1.6875 in | N/A Blue Thermoset (Polymer) | N/A SUC209-27-IP69K/F | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBTBYM209-27-IP69K/FVSL613 | N/A 1.6875 in | N/A Blue Thermoset (Polymer) | N/A SUC209-27-IP69K/FVSL613 | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N | N/A Food Grade Solid Lube |
N/A
|