Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
Corrosion ThreeBolt-FamilyPicture - Ball Bearing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCSFBQK209-27-IP69K/F N/A 1.6875 in N/A Cast Stainless Steel N/A SUC209-27-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFBQK209-27-IP69K/FVSL613 N/A 1.6875 in N/A Cast Stainless Steel N/A SUC209-27-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFB209-28/F N/A 1.75 in N/A Machined Stainless Steel N/A SUC209-28/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFB209-28/FVSL525 N/A 1.75 in N/A Machined Stainless Steel N/A SUC209-28/FVSL525 N/A Food Grade Graphite Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFB209-28/FVSL613 N/A 1.75 in N/A Machined Stainless Steel N/A SUC209-28/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFB209-28-IP69K/F N/A 1.75 in N/A Machined Stainless Steel N/A SUC209-28-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFB209-28-IP69K/FVSL613 N/A 1.75 in N/A Machined Stainless Steel N/A SUC209-28-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFB209-28/F N/A 1.75 in N/A Blue Thermoset (Polymer) N/A SUC209-28/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFB209-28/FVSL613 N/A 1.75 in N/A Blue Thermoset (Polymer) N/A SUC209-28/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFB209-28-IP69K/F N/A 1.75 in N/A Blue Thermoset (Polymer) N/A SUC209-28-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFB209-28-IP69K/FVSL613 N/A 1.75 in N/A Blue Thermoset (Polymer) N/A SUC209-28-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFBQK209-28/F N/A 1.75 in N/A Cast Stainless Steel N/A SUC209-28/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFBQK209-28/FVSL525 N/A 1.75 in N/A Cast Stainless Steel N/A SUC209-28/FVSL525 N/A Food Grade Graphite Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFBQK209-28/FVSL613 N/A 1.75 in N/A Cast Stainless Steel N/A SUC209-28/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFBQK209-28-IP69K/F N/A 1.75 in N/A Cast Stainless Steel N/A SUC209-28-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFBQK209-28-IP69K/FVSL613 N/A 1.75 in N/A Cast Stainless Steel N/A SUC209-28-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFB209/F N/A 45.000 mm N/A Machined Stainless Steel N/A SUC209/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFB209/FVSL525 N/A 45.000 mm N/A Machined Stainless Steel N/A SUC209/FVSL525 N/A Food Grade Graphite Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFB209/FVSL613 N/A 45.000 mm N/A Machined Stainless Steel N/A SUC209/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFB209-IP69K/F N/A 45.000 mm N/A Machined Stainless Steel N/A SUC209-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCAFB209-IP69K/FVSL613 N/A 45.000 mm N/A Machined Stainless Steel N/A SUC209-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFB209/F N/A 45.000 mm N/A Blue Thermoset (Polymer) N/A SUC209/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFB209/FVSL613 N/A 45.000 mm N/A Blue Thermoset (Polymer) N/A SUC209/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFB209-IP69K/F N/A 45.000 mm N/A Blue Thermoset (Polymer) N/A SUC209-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCBFB209-IP69K/FVSL613 N/A 45.000 mm N/A Blue Thermoset (Polymer) N/A SUC209-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
Unit of Measure
« 16 17 18 19 20 »