Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCBFLQK207-21-IP69K/F | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCBFLQK207-21-IP69K/FVSL613 | N/A 1.3125 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCAFL207-22/F | N/A 1.375 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCAFL207-22/FVSL525 | N/A 1.375 in | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCAFL207-22/FVSL613 | N/A 1.375 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCAFL207-22-IP69K/F | N/A 1.375 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCAFL207-22-IP69K/FVSL613 | N/A 1.375 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCBFL207-22/F | N/A 1.375 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCBFL207-22/FVSL613 | N/A 1.375 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCBFL207-22-IP69K/F | N/A 1.375 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCBFL207-22-IP69K/FVSL613 | N/A 1.375 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCBFLQK207-22/F | N/A 1.375 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCBFLQK207-22/FVSL613 | N/A 1.375 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCBFLQK207-22-IP69K/F | N/A 1.375 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCBFLQK207-22-IP69K/FVSL613 | N/A 1.375 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCAFL207/F | N/A 35.000 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCAFL207/FVSL525 | N/A 35.000 mm | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCAFL207/FVSL613 | N/A 35.000 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCAFL207-IP69K/F | N/A 35.000 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCAFL207-IP69K/FVSL613 | N/A 35.000 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCBFL207/F | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCBFL207/FVSL613 | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCBFL207-IP69K/F | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCBFL207-IP69K/FVSL613 | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|
| SUCBFLQK207/F | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2766 lbf12300 N | N/A 4901 lbf21800 N |
N/A
|