Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
Corrosion TwoBolt-Family Picture Ball Bearing
Stainless steel 2 Bolt Flange (SUCSFL) Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

SUCBFLQK207/FVSL613 N/A 35.000 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCBFLQK207-IP69K/F N/A 35.000 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCBFLQK207-IP69K/FVSL613 N/A 35.000 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCPLFL207/F N/A 35.000 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCPLFL207/FVSL613 N/A 35.000 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCPLFL207-IP69K/F N/A 35.000 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCPLFL207-IP69K/FVSL613 N/A 35.000 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFL207/F N/A 35.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFL207/FVSL525 N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFL207/FVSL613 N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFL207-IP69K/F N/A 35.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFL207-IP69K/FVSL613 N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLQK207/F N/A 35.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLQK207/FVSL525 N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLQK207/FVSL613 N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLQK207-IP69K/F N/A 35.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLQK207-IP69K/FVSL613 N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLSQK207/F N/A 35.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLSQK207/FVSL525 N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLSQK207/FVSL613 N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLSQK207-IP69K/F N/A 35.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLSQK207-IP69K/FVSL613 N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLY207/F N/A 35.000 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLY207/FVSL525 N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
SUCSFLY207/FVSL613 N/A 35.000 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2766 lbf12300 N N/A 4901 lbf21800 N N/A
Unit of Measure
« 16 17 18 19 20 »