Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCAFL210-31/F | N/A 1.9375 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCAFL210-31/FVSL525 | N/A 1.9375 in | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCAFL210-31/FVSL613 | N/A 1.9375 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCAFL210-31-IP69K/F | N/A 1.9375 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCAFL210-31-IP69K/FVSL613 | N/A 1.9375 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCBFL210-31/F | N/A 1.9375 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCBFL210-31/FVSL613 | N/A 1.9375 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCBFL210-31-IP69K/F | N/A 1.9375 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCBFL210-31-IP69K/FVSL613 | N/A 1.9375 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCPLFL210-31/F | N/A 1.9375 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCPLFL210-31/FVSL613 | N/A 1.9375 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCPLFL210-31-IP69K/F | N/A 1.9375 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCPLFL210-31-IP69K/FVSL613 | N/A 1.9375 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCSFL210-31/F | N/A 1.9375 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCSFL210-31/FVSL525 | N/A 1.9375 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCSFL210-31/FVSL613 | N/A 1.9375 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCSFL210-31-IP69K/F | N/A 1.9375 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCSFL210-31-IP69K/FVSL613 | N/A 1.9375 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCSFLQK210-31/F | N/A 1.9375 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCSFLQK210-31/FVSL525 | N/A 1.9375 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCSFLQK210-31/FVSL613 | N/A 1.9375 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCSFLQK210-31-IP69K/F | N/A 1.9375 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCSFLQK210-31-IP69K/FVSL613 | N/A 1.9375 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCSFLY210-31/F | N/A 1.9375 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|
| SUCSFLY210-31/FVSL525 | N/A 1.9375 in | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 4182 lbf18600 N | N/A 6700 lbf29800 N |
N/A
|