Print Back
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
Corrosion TwoBolt-Family Picture Ball Bearing
Stainless steel 2 Bolt Flange (SUCSFL) Line Drawing
Unit of Measure
« 26 27 28 29 

Part Number

Bore Size

Housing Material

Lubrication Type

Static Load Rating

Dynamic Load Rating

CAD

SUCSFLQK210-32/FVSL525 N/A 2 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFLQK210-32/FVSL613 N/A 2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFLQK210-32-IP69K/F N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFLQK210-32-IP69K/FVSL613 N/A 2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFLY210-32/F N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFLY210-32/FVSL525 N/A 2 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFLY210-32/FVSL613 N/A 2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFLY210-32-IP69K/F N/A 2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
SUCSFLY210-32-IP69K/FVSL613 N/A 2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 4182 lbf18600 N N/A 6700 lbf29800 N N/A
Unit of Measure
« 26 27 28 29