Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCBFLQK205-15/F | N/A 0.9375 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCBFLQK205-15/FVSL613 | N/A 0.9375 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCBFLQK205-15-IP69K/F | N/A 0.9375 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCBFLQK205-15-IP69K/FVSL613 | N/A 0.9375 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCAFL205/F | N/A 25.000 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCAFL205/FVSL525 | N/A 25.000 mm | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCAFL205/FVSL613 | N/A 25.000 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCAFL205-IP69K/F | N/A 25.000 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCAFL205-IP69K/FVSL613 | N/A 25.000 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCBFL205/F | N/A 25.000 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCBFL205/FVSL613 | N/A 25.000 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCBFL205-IP69K/F | N/A 25.000 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCBFL205-IP69K/FVSL613 | N/A 25.000 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCBFLQK205/F | N/A 25.000 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCBFLQK205/FVSL613 | N/A 25.000 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCBFLQK205-IP69K/F | N/A 25.000 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCBFLQK205-IP69K/FVSL613 | N/A 25.000 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCPLFL205/F | N/A 25.000 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCPLFL205/FVSL613 | N/A 25.000 mm | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCPLFL205-IP69K/F | N/A 25.000 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCPLFL205-IP69K/FVSL613 | N/A 25.000 mm | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCSFL205/F | N/A 25.000 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCSFL205/FVSL525 | N/A 25.000 mm | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCSFL205/FVSL613 | N/A 25.000 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCSFL205-IP69K/F | N/A 25.000 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|