Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCSFLY205-16/FVSL613 | N/A 1 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCSFLY205-16-IP69K/F | N/A 1 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCSFLY205-16-IP69K/FVSL613 | N/A 1 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N |
N/A
|
| SUCAFL206-18/F | N/A 1.125 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCAFL206-18/FVSL525 | N/A 1.125 in | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCAFL206-18/FVSL613 | N/A 1.125 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCAFL206-18-IP69K/F | N/A 1.125 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCAFL206-18-IP69K/FVSL613 | N/A 1.125 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFL206-18/F | N/A 1.125 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFL206-18/FVSL613 | N/A 1.125 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFL206-18-IP69K/F | N/A 1.125 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFL206-18-IP69K/FVSL613 | N/A 1.125 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFLQK206-18/F | N/A 1.125 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFLQK206-18/FVSL613 | N/A 1.125 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFLQK206-18-IP69K/F | N/A 1.125 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFLQK206-18-IP69K/FVSL613 | N/A 1.125 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCAFL206/F | N/A 30 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCAFL206/FVSL525 | N/A 30 mm | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCAFL206/FVSL613 | N/A 30 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCAFL206-IP69K/F | N/A 30 mm | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCAFL206-IP69K/FVSL613 | N/A 30 mm | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFL206/F | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFL206/FVSL613 | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFL206-IP69K/F | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|
| SUCBFL206-IP69K/FVSL613 | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N |
N/A
|