Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Part Number |
DoubleLock® Style |
Bearing Style |
Bore Size |
O.D. (D) |
Locking Sleeve Width B1 |
CAD |
|---|---|---|---|---|---|---|
| ONU4LK205-14 | N/A Standard | N/A ON – Metal detectable | N/A 0.875 in | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| PAU4LK205-14 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 0.875 in | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| QFU4LK205-14 | N/A Standard | N/A QF – High Temp | N/A 0.875 in | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| QFU4LKHE205-14 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 0.875 in | N/A 52 mm2.047 in | N/A 41.4 mm1.63 in |
N/A
|
| QFU4LKHV205-14 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 0.875 in | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| FAU4LK205-15 | N/A Standard | N/A FA – Food Safe (US) | N/A 0.9375 in | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| FAU4LKHE205-15 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 0.9375 in | N/A 52 mm2.047 in | N/A 41.4 mm1.63 in |
N/A
|
| FAU4LKHV205-15 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 0.9375 in | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| FEU4LK205-15 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 0.9375 in | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| NAU4LK205-15 | N/A Standard | N/A NA – Food Safe | N/A 0.9375 in | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| ONU4LK205-15 | N/A Standard | N/A ON – Metal detectable | N/A 0.9375 in | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| PAU4LK205-15 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 0.9375 in | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| QFU4LK205-15 | N/A Standard | N/A QF – High Temp | N/A 0.9375 in | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| QFU4LKHE205-15 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 0.9375 in | N/A 52 mm2.047 in | N/A 41.4 mm1.63 in |
N/A
|
| QFU4LKHV205-15 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 0.9375 in | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| FAU4LK205 | N/A Standard | N/A FA – Food Safe (US) | N/A 25 mm | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| FAU4LKHE205 | N/A HE – High Temp. Expansion | N/A FA – Food Safe (US) | N/A 25 mm | N/A 52 mm2.047 in | N/A 41.4 mm1.63 in |
N/A
|
| FAU4LKHV205 | N/A HV – High Temp. Fixed | N/A FA – Food Safe (US) | N/A 25 mm | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| FEU4LK205 | N/A Standard | N/A FE – Food Safe (Europe) | N/A 25 mm | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| NAU4LK205 | N/A Standard | N/A NA – Food Safe | N/A 25 mm | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| ONU4LK205 | N/A Standard | N/A ON – Metal detectable | N/A 25 mm | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| PAU4LK205 | N/A Standard | N/A PA – Low Abrasion/Food Safe | N/A 25 mm | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| QFU4LK205 | N/A Standard | N/A QF – High Temp | N/A 25 mm | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|
| QFU4LKHE205 | N/A HE – High Temp. Expansion | N/A QF – High Temp | N/A 25 mm | N/A 52 mm2.047 in | N/A 41.4 mm1.63 in |
N/A
|
| QFU4LKHV205 | N/A HV – High Temp. Fixed | N/A QF – High Temp | N/A 25 mm | N/A 52 mm2.047 in | N/A 37.3 mm1.469 in |
N/A
|