Print Back

DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY


Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.

Corrosion Resistant Family Poly Round with Locking Sleeve
Narrow PolyRound with Locking 2D Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

DoubleLock® Style

Bearing Style

Bore Size

O.D. (D)

Locking Sleeve Width B1

CAD

FAU4LK209-28 N/A Standard N/A FA – Food Safe (US) N/A 1.75 in N/A 85 mm3.346 in N/A 50.3 mm1.980 in N/A
FAU4LKHE209-28 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 1.75 in N/A 85 mm3.346 in N/A 58.9 mm2.318 in N/A
FAU4LKHV209-28 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 1.75 in N/A 85 mm3.346 in N/A 50.3 mm1.980 in N/A
FEU4LK209-28 N/A Standard N/A FE – Food Safe (Europe) N/A 1.75 in N/A 85 mm3.346 in N/A 50.3 mm1.980 in N/A
NAU4LK209-28 N/A Standard N/A NA – Food Safe N/A 1.75 in N/A 85 mm3.346 in N/A 50.3 mm1.980 in N/A
ONU4LK209-28 N/A Standard N/A ON – Metal detectable N/A 1.75 in N/A 85 mm3.346 in N/A 50.3 mm1.980 in N/A
PAU4LK209-28 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 1.75 in N/A 85 mm3.346 in N/A 50.3 mm1.980 in N/A
QFU4LK209-28 N/A Standard N/A QF – High Temp N/A 1.75 in N/A 85 mm3.346 in N/A 50.3 mm1.980 in N/A
QFU4LKHE209-28 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 1.75 in N/A 85 mm3.346 in N/A 58.9 mm2.318 in N/A
QFU4LKHV209-28 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 1.75 in N/A 85 mm3.346 in N/A 50.3 mm1.980 in N/A
FAU4LK209 N/A Standard N/A FA – Food Safe (US) N/A 45 mm N/A 85 mm3.346 in N/A 50.3 mm1.980 in N/A
FAU4LKHE209 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 45 mm N/A 85 mm3.346 in N/A 58.9 mm2.318 in N/A
FAU4LKHV209 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 45 mm N/A 85 mm3.346 in N/A 50.3 mm1.980 in N/A
FEU4LK209 N/A Standard N/A FE – Food Safe (Europe) N/A 45 mm N/A 85 mm3.346 in N/A 50.3 mm1.980 in N/A
NAU4LK209 N/A Standard N/A NA – Food Safe N/A 45 mm N/A 85 mm3.346 in N/A 50.3 mm1.980 in N/A
ONU4LK209 N/A Standard N/A ON – Metal detectable N/A 45 mm N/A 85 mm3.346 in N/A 50.3 mm1.980 in N/A
PAU4LK209 N/A Standard N/A PA – Low Abrasion/Food Safe N/A 45 mm N/A 85 mm3.346 in N/A 50.3 mm1.980 in N/A
QFU4LK209 N/A Standard N/A QF – High Temp N/A 45 mm N/A 85 mm3.346 in N/A 50.3 mm1.980 in N/A
QFU4LKHE209 N/A HE – High Temp. Expansion N/A QF – High Temp N/A 45 mm N/A 85 mm3.346 in N/A 58.9 mm2.318 in N/A
QFU4LKHV209 N/A HV – High Temp. Fixed N/A QF – High Temp N/A 45 mm N/A 85 mm3.346 in N/A 50.3 mm1.980 in N/A
FAU4LK210-30 N/A Standard N/A FA – Food Safe (US) N/A 1.875 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
FAU4LKHE210-30 N/A HE – High Temp. Expansion N/A FA – Food Safe (US) N/A 1.875 in N/A 90 mm3.543 in N/A 58.9 mm2.318 in N/A
FAU4LKHV210-30 N/A HV – High Temp. Fixed N/A FA – Food Safe (US) N/A 1.875 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
FEU4LK210-30 N/A Standard N/A FE – Food Safe (Europe) N/A 1.875 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
NAU4LK210-30 N/A Standard N/A NA – Food Safe N/A 1.875 in N/A 90 mm3.543 in N/A 52.7 mm2.075 in N/A
Unit of Measure
« 6 7 8 9 10 »