Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| FAU4LKBP206 | N/A 30 mm | N/A FA – Food Safe (US) | N/A FAU4LK206 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| FAU4LKHEAP206 | N/A 30 mm | N/A FA – Food Safe (US) | N/A FAU4LKHE206 | N/A Machined Stainless Steel | N/A HE – High Temp. Expansion |
N/A
|
| FAU4LKHESP206 | N/A 30 mm | N/A FA – Food Safe (US) | N/A FAU4LKHE206 | N/A Cast Stainless Steel | N/A HE – High Temp. Expansion |
N/A
|
| FAU4LKHVAP206 | N/A 30 mm | N/A FA – Food Safe (US) | N/A FAU4LKHV206 | N/A Machined Stainless Steel | N/A HV – High Temp. Fixed |
N/A
|
| FAU4LKHVSP206 | N/A 30 mm | N/A FA – Food Safe (US) | N/A FAU4LKHV206 | N/A Cast Stainless Steel | N/A HV – High Temp. Fixed |
N/A
|
| FAU4LKPLP206 | N/A 30 mm | N/A FA – Food Safe (US) | N/A FAU4LK206 | N/A White Thermoplastic (Polymer) | N/A Standard |
N/A
|
| FAU4LKSP206 | N/A 30 mm | N/A FA – Food Safe (US) | N/A FAU4LK206 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| FEU4LKAP206 | N/A 30 mm | N/A FE – Food Safe (Europe) | N/A FEU4LK206 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| FEU4LKBP206 | N/A 30 mm | N/A FE – Food Safe (Europe) | N/A FEU4LK206 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| FEU4LKPLP206 | N/A 30 mm | N/A FE – Food Safe (Europe) | N/A FEU4LK206 | N/A White Thermoplastic (Polymer) | N/A Standard |
N/A
|
| FEU4LKSP206 | N/A 30 mm | N/A FE – Food Safe (Europe) | N/A FEU4LK206 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| NAU4LKAP206 | N/A 30 mm | N/A NA – Food Safe | N/A NAU4LK206 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| NAU4LKBP206 | N/A 30 mm | N/A NA – Food Safe | N/A NAU4LK206 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| NAU4LKPLP206 | N/A 30 mm | N/A NA – Food Safe | N/A NAU4LK206 | N/A White Thermoplastic (Polymer) | N/A Standard |
N/A
|
| NAU4LKSP206 | N/A 30 mm | N/A NA – Food Safe | N/A NAU4LK206 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| ONU4LKAP206 | N/A 30 mm | N/A ON – Metal detectable | N/A ONU4LK206 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| ONU4LKBP206 | N/A 30 mm | N/A ON – Metal detectable | N/A ONU4LK206 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| ONU4LKPLP206 | N/A 30 mm | N/A ON – Metal detectable | N/A ONU4LK206 | N/A White Thermoplastic (Polymer) | N/A Standard |
N/A
|
| ONU4LKSP206 | N/A 30 mm | N/A ON – Metal detectable | N/A ONU4LK206 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| PAU4LKAP206 | N/A 30 mm | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK206 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| PAU4LKBP206 | N/A 30 mm | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK206 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|
| PAU4LKPLP206 | N/A 30 mm | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK206 | N/A White Thermoplastic (Polymer) | N/A Standard |
N/A
|
| PAU4LKSP206 | N/A 30 mm | N/A PA – Low Abrasion/Food Safe | N/A PAU4LK206 | N/A Cast Stainless Steel | N/A Standard |
N/A
|
| QFU4LKAP206 | N/A 30 mm | N/A QF – High Temp | N/A QFU4LK206 | N/A Machined Stainless Steel | N/A Standard |
N/A
|
| QFU4LKBP206 | N/A 30 mm | N/A QF – High Temp | N/A QFU4LK206 | N/A Blue Thermoset (Polymer) | N/A Standard |
N/A
|