Print Back

DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY


Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.

ONU4LKSTB205-16 - WHITE
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

QFU4LKHESTBY208-24 N/A 1.5 in N/A QF – Food Safe N/A QFU4LKHE208-24 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESTBYM208-24 N/A 1.5 in N/A QF – Food Safe N/A QFU4LKHE208-24 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVATBY208-24 N/A 1.5 in N/A QF – Food Safe N/A QFU4LKHV208-24 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVATBYM208-24 N/A 1.5 in N/A QF – Food Safe N/A QFU4LKHV208-24 N/A Hygienic Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTB208-24 N/A 1.5 in N/A QF – Food Safe N/A QFU4LKHV208-24 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTBY208-24 N/A 1.5 in N/A QF – Food Safe N/A QFU4LKHV208-24 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTBYM208-24 N/A 1.5 in N/A QF – Food Safe N/A QFU4LKHV208-24 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKSTB208-24 N/A 1.5 in N/A QF – High Temp N/A QFU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSTBY208-24 N/A 1.5 in N/A QF – High Temp N/A QFU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKSTBYM208-24 N/A 1.5 in N/A QF – High Temp N/A QFU4LK208-24 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKATBY208-25 N/A 1.5625 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKATBYM208-25 N/A 1.5625 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Hygienic Stainless Steel N/A Standard N/A
FAU4LKBTBY208-25 N/A 1.5625 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKBTBYM208-25 N/A 1.5625 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEATBY208-25 N/A 1.5625 in N/A FA – Food Safe (US) N/A FAU4LKHE208-25 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHEATBYM208-25 N/A 1.5625 in N/A FA – Food Safe (US) N/A FAU4LKHE208-25 N/A Hygienic Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESTBY208-25 N/A 1.5625 in N/A FA – Food Safe (US) N/A FAU4LKHE208-25 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHESTBYM208-25 N/A 1.5625 in N/A FA – Food Safe (US) N/A FAU4LKHE208-25 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVATBY208-25 N/A 1.5625 in N/A FA – Food Safe (US) N/A FAU4LKHV208-25 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVATBYM208-25 N/A 1.5625 in N/A FA – Food Safe (US) N/A FAU4LKHV208-25 N/A Hygienic Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSTBY208-25 N/A 1.5625 in N/A FA – Food Safe (US) N/A FAU4LKHV208-25 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVSTBYM208-25 N/A 1.5625 in N/A FA – Food Safe (US) N/A FAU4LKHV208-25 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKSTB208-25 N/A 1.5625 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSTBY208-25 N/A 1.5625 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKSTBYM208-25 N/A 1.5625 in N/A FA – Food Safe (US) N/A FAU4LK208-25 N/A Cast Stainless Steel N/A Standard N/A
Unit of Measure
« 36 37 38 39 40 »