Print Back

DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY


Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.

ONU4LKSTB205-16 - WHITE
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

PAU4LKATBYM209 N/A 45.000 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK209 N/A Hygienic Stainless Steel N/A Standard N/A
PAU4LKBTBY209 N/A 45.000 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK209 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKBTBYM209 N/A 45.000 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK209 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKSTB209 N/A 45.000 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK209 N/A Cast Stainless Steel N/A Standard N/A
QFU4LKATBY209 N/A 45.000 mm N/A QF – High Temp N/A QFU4LK209 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKATBYM209 N/A 45.000 mm N/A QF – High Temp N/A QFU4LK209 N/A Hygienic Stainless Steel N/A Standard N/A
QFU4LKBTBY209 N/A 45.000 mm N/A QF – High Temp N/A QFU4LK209 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKBTBYM209 N/A 45.000 mm N/A QF – High Temp N/A QFU4LK209 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEATBY209 N/A 45.000 mm N/A QF – Food Safe N/A QFU4LKHE209 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHEATBYM209 N/A 45.000 mm N/A QF – Food Safe N/A QFU4LKHE209 N/A Hygienic Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHESTB209 N/A 45.000 mm N/A QF – Food Safe N/A QFU4LKHE209 N/A Cast Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVATBY209 N/A 45.000 mm N/A QF – Food Safe N/A QFU4LKHV209 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVATBYM209 N/A 45.000 mm N/A QF – Food Safe N/A QFU4LKHV209 N/A Hygienic Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKHVSTB209 N/A 45.000 mm N/A QF – Food Safe N/A QFU4LKHV209 N/A Cast Stainless Steel N/A HV – High Temp. Fixed N/A
QFU4LKSTB209 N/A 45.000 mm N/A QF – High Temp N/A QFU4LK209 N/A Cast Stainless Steel N/A Standard N/A
FAU4LKATBY210-30 N/A 1.875 in N/A FA – Food Safe (US) N/A FAU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
FAU4LKATBYM210-30 N/A 1.875 in N/A FA – Food Safe (US) N/A FAU4LK210-30 N/A Hygienic Stainless Steel N/A Standard N/A
FAU4LKBTBY210-30 N/A 1.875 in N/A FA – Food Safe (US) N/A FAU4LK210-30 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKBTBYM210-30 N/A 1.875 in N/A FA – Food Safe (US) N/A FAU4LK210-30 N/A Blue Thermoset (Polymer) N/A Standard N/A
FAU4LKHEATBY210-30 N/A 1.875 in N/A FA – Food Safe (US) N/A FAU4LKHE210-30 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHEATBYM210-30 N/A 1.875 in N/A FA – Food Safe (US) N/A FAU4LKHE210-30 N/A Hygienic Stainless Steel N/A HE – High Temp. Expansion N/A
FAU4LKHVATBY210-30 N/A 1.875 in N/A FA – Food Safe (US) N/A FAU4LKHV210-30 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKHVATBYM210-30 N/A 1.875 in N/A FA – Food Safe (US) N/A FAU4LKHV210-30 N/A Hygienic Stainless Steel N/A HV – High Temp. Fixed N/A
FAU4LKSTB210-30 N/A 1.875 in N/A FA – Food Safe (US) N/A FAU4LK210-30 N/A Cast Stainless Steel N/A Standard N/A
FEU4LKATBY210-30 N/A 1.875 in N/A FE – Food Safe (Europe) N/A FEU4LK210-30 N/A Machined Stainless Steel N/A Standard N/A
Unit of Measure
« 46 47 48 49 50 »