Print Back

DESIGNED FOR SAFE, EFFICIENT MANUFACTURING FOR THE FOOD AND BEVERAGE INDUSTRY


Designed to be corrosion resistant and lubrication free, Mounted Poly-Round Plain Bearings are ideal for applications where sanitation and contamination are critical concerns. Manufacturers in the food and beverage industry can trust our mounted bearings to extend bearing life, improve production uptime and – most importantly – elevate food safety.
Meet these challenges head-on with Timken. Our Mounted Poly Round Plain Bearings are engineered for the harsh environmental conditions of food and beverage processing, including aggressive washdowns, wide temperature ranges, stringent food safety requirements and common washdown chemicals.

3-Bolt-Flange-Poly-Round-Insert-with-Locking-Sleeve---Family
Corrosion-Resistant-PolyRound-3bolt-Line-Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

FEU4LKPLFB204 N/A 20 mm N/A FE – Food Safe (Europe) N/A FEU4LK204 N/A White Thermoplastic (Polymer) N/A Standard N/A
FEU4LKSFB204 N/A 20 mm N/A FE – Food Safe (Europe) N/A FEU4LK204 N/A Machined Stainless Steel N/A Standard N/A
FEU4LKSFBQK204 N/A 20 mm N/A FE – Food Safe (Europe) N/A FEU4LK204 N/A Cast Stainless Steel N/A Standard N/A
NAU4LKAFB204 N/A 20 mm N/A NA – Food Safe N/A NAU4LK204 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKBFB204 N/A 20 mm N/A NA – Food Safe N/A NAU4LK204 N/A Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKBFBQK204 N/A 20 mm N/A NA – Food Safe N/A NAU4LK204 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
NAU4LKPLFB204 N/A 20 mm N/A NA – Food Safe N/A NAU4LK204 N/A White Thermoplastic (Polymer) N/A Standard N/A
NAU4LKSFB204 N/A 20 mm N/A NA – Food Safe N/A NAU4LK204 N/A Machined Stainless Steel N/A Standard N/A
NAU4LKSFBQK204 N/A 20 mm N/A NA – Food Safe N/A NAU4LK204 N/A Cast Stainless Steel N/A Standard N/A
ONU4LKAFB204 N/A 20 mm N/A ON – Metal detectable N/A ONU4LK204 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKBFB204 N/A 20 mm N/A ON – Metal detectable N/A ONU4LK204 N/A Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKBFBQK204 N/A 20 mm N/A ON – Metal detectable N/A ONU4LK204 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
ONU4LKPLFB204 N/A 20 mm N/A ON – Metal detectable N/A ONU4LK204 N/A White Thermoplastic (Polymer) N/A Standard N/A
ONU4LKSFB204 N/A 20 mm N/A ON – Metal detectable N/A ONU4LK204 N/A Machined Stainless Steel N/A Standard N/A
ONU4LKSFBQK204 N/A 20 mm N/A ON – Metal detectable N/A ONU4LK204 N/A Cast Stainless Steel N/A Standard N/A
PAU4LKAFB204 N/A 20 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK204 N/A Machined Stainless Steel N/A Standard N/A
PAU4LKBFB204 N/A 20 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK204 N/A Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKBFBQK204 N/A 20 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK204 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
PAU4LKPLFB204 N/A 20 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK204 N/A White Thermoplastic (Polymer) N/A Standard N/A
PAU4LKSFB204 N/A 20 mm N/A PA – Low Abrasion/Food Safe N/A PAU4LK204 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKAFB204 N/A 20 mm N/A QF – High Temp N/A QFU4LK204 N/A Machined Stainless Steel N/A Standard N/A
QFU4LKBFB204 N/A 20 mm N/A QF – High Temp N/A QFU4LK204 N/A Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKBFBQK204 N/A 20 mm N/A QF – High Temp N/A QFU4LK204 N/A Hygienic Blue Thermoset (Polymer) N/A Standard N/A
QFU4LKHEAFB204 N/A 20 mm N/A QF – Food Safe N/A QFU4LKHE204 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
QFU4LKHVAFB204 N/A 20 mm N/A QF – Food Safe N/A QFU4LKHV204 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
Unit of Measure
1 2 3 4 5 »