Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSFBQK207-22-IP69K/F | N/A 1.375 in | N/A Cast Stainless Steel | N/A SUC207-22-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-22-IP69K/FVSL613 | N/A 1.375 in | N/A Cast Stainless Steel | N/A SUC207-22-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207-IP69K/F | N/A 35 mm | N/A Blue Thermoset (Polymer) | N/A SUC207-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207-IP69K/FVSL613 | N/A 35 mm | N/A Blue Thermoset (Polymer) | N/A SUC207-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-IP69K/F | N/A 35 mm | N/A Cast Stainless Steel | N/A SUC207-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-IP69K/FVSL613 | N/A 35 mm | N/A Cast Stainless Steel | N/A SUC207-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207-23-IP69K/F | N/A 1.4375 in | N/A Blue Thermoset (Polymer) | N/A SUC207-23-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK207-23-IP69K/FVSL613 | N/A 1.4375 in | N/A Blue Thermoset (Polymer) | N/A SUC207-23-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-23-IP69K/F | N/A 1.4375 in | N/A Cast Stainless Steel | N/A SUC207-23-IP69K/F | N/A Standard Food Safe Grease | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFBQK207-23-IP69K/FVSL613 | N/A 1.4375 in | N/A Cast Stainless Steel | N/A SUC207-23-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFBQK208-24-IP69K/F | N/A 1.5 in | N/A Blue Thermoset (Polymer) | N/A SUC208-24-IP69K/F | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFBQK208-24-IP69K/FVSL613 | N/A 1.5 in | N/A Blue Thermoset (Polymer) | N/A SUC208-24-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFBQK208-24-IP69K/F | N/A 1.5 in | N/A Cast Stainless Steel | N/A SUC208-24-IP69K/F | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFBQK208-24-IP69K/FVSL613 | N/A 1.5 in | N/A Cast Stainless Steel | N/A SUC208-24-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFBQK208-25-IP69K/F | N/A 1.5625 in | N/A Blue Thermoset (Polymer) | N/A SUC208-25-IP69K/F | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFBQK208-25-IP69K/FVSL613 | N/A 1.5625 in | N/A Blue Thermoset (Polymer) | N/A SUC208-25-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFBQK208-25-IP69K/F | N/A 1.5625 in | N/A Cast Stainless Steel | N/A SUC208-25-IP69K/F | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFBQK208-25-IP69K/FVSL613 | N/A 1.5625 in | N/A Cast Stainless Steel | N/A SUC208-25-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFBQK208-IP69K/F | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A SUC208-IP69K/F | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCBFBQK208-IP69K/FVSL613 | N/A 40 mm | N/A Blue Thermoset (Polymer) | N/A SUC208-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFBQK208-IP69K/F | N/A 40 mm | N/A Cast Stainless Steel | N/A SUC208-IP69K/F | N/A Standard Food Safe Grease | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFBQK208-IP69K/FVSL613 | N/A 40 mm | N/A Cast Stainless Steel | N/A SUC208-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 5576 lbf24800 N | N/A 3215 lbf14300 N |
N/A
|
| SUCSFBQK209-26-IP69K/F | N/A 1.625 in | N/A Cast Stainless Steel | N/A SUC209-26-IP69K/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFBQK209-26-IP69K/FVSL613 | N/A 1.625 in | N/A Cast Stainless Steel | N/A SUC209-26-IP69K/FVSL613 | N/A Food Grade Solid Lube | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|
| SUCSFBQK209-27-IP69K/F | N/A 1.6875 in | N/A Cast Stainless Steel | N/A SUC209-27-IP69K/F | N/A Standard Food Safe Grease | N/A 6250 lbf27800 N | N/A 3642 lbf16200 N |
N/A
|