Print Back

TIMKEN® QUIKLEAN® HOUSING AVAILABLE IN CAST STAINLESS OR POLYMER FOR A CLEANER ALTERNATIVE TO STANDARD HOUSINGS


Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.

timken-quiklean-ball-bearing-unit-3bolt-IP69K-group-photo
Unit of Measure
1 2 3 4 

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCSFBQK209-27-IP69K/FVSL613 N/A 1.6875 in N/A Cast Stainless Steel N/A SUC209-27-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFBQK209-28-IP69K/F N/A 1.75 in N/A Cast Stainless Steel N/A SUC209-28-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFBQK209-28-IP69K/FVSL613 N/A 1.75 in N/A Cast Stainless Steel N/A SUC209-28-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFBQK209-IP69K/F N/A 45 mm N/A Cast Stainless Steel N/A SUC209-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFBQK209-IP69K/FVSL613 N/A 45 mm N/A Cast Stainless Steel N/A SUC209-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
SUCSFBQK210-30-IP69K/F N/A 1.875 in N/A Cast Stainless Steel N/A SUC210-30-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFBQK210-30-IP69K/FVSL613 N/A 1.875 in N/A Cast Stainless Steel N/A SUC210-30-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFBQK210-31-IP69K/F N/A 1.9375 in N/A Cast Stainless Steel N/A SUC210-31-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFBQK210-31-IP69K/FVSL613 N/A 1.9375 in N/A Cast Stainless Steel N/A SUC210-31-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFBQK210-IP69K/F N/A 50 mm N/A Cast Stainless Steel N/A SUC210-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFBQK210-IP69K/FVSL613 N/A 50 mm N/A Cast Stainless Steel N/A SUC210-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFBQK210-32-IP69K/F N/A 2 in N/A Cast Stainless Steel N/A SUC210-32-IP69K/F N/A Standard Food Safe Grease N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
SUCSFBQK210-32-IP69K/FVSL613 N/A 2 in N/A Cast Stainless Steel N/A SUC210-32-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A
Unit of Measure
1 2 3 4