Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|
| SUCBFLQK204-12-IP69K/F | N/A 3/4 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFLQK204-12-IP69K/FVSL613 | N/A 3/4 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFLQK204-12-IP69K/F | N/A 3/4 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFLQK204-12-IP69K/FVSL613 | N/A 3/4 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFLSQK204-12-IP69K/F | N/A 3/4 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFLSQK204-12-IP69K/FVSL613 | N/A 3/4 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFLQK204-IP69K/F | N/A 20 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFLQK204-IP69K/FVSL613 | N/A 20 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFLQK204-IP69K/F | N/A 20 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFLQK204-IP69K/FVSL613 | N/A 20 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFLSQK204-IP69K/F | N/A 20 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCSFLSQK204-IP69K/FVSL613 | N/A 20 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFLQK205-14-IP69K/F | N/A 0.875 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFLQK205-14-IP69K/FVSL613 | N/A 0.875 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFLQK205-15-IP69K/F | N/A 0.9375 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFLQK205-15-IP69K/FVSL613 | N/A 0.9375 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFLQK205-IP69K/F | N/A 25 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFLQK205-IP69K/FVSL613 | N/A 25 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFLQK205-IP69K/F | N/A 25 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFLQK205-IP69K/FVSL613 | N/A 25 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFLSQK205-IP69K/F | N/A 25 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFLSQK205-IP69K/FVSL613 | N/A 25 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFLQK205-16-IP69K/F | N/A 1 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCBFLQK205-16-IP69K/FVSL613 | N/A 1 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|
| SUCSFLQK205-16-IP69K/F | N/A 1 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N |
N/A
|