Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
Part Number |
Bore Size |
Housing Material |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|
| SUCBFLQK205-16/F | N/A 1 in | N/A Blue Thermoset (Polymer) | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBFLQK205-16/FVSL613 | N/A 1 in | N/A Blue Thermoset (Polymer) | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBFLQK205-16-IP69K/F | N/A 1 in | N/A Blue Thermoset (Polymer) | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBFLQK205-16-IP69K/FVSL613 | N/A 1 in | N/A Blue Thermoset (Polymer) | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLQK205-16/F | N/A 1 in | N/A Cast Stainless Steel | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLQK205-16/FVSL525 | N/A 1 in | N/A Cast Stainless Steel | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSFLQK205-16/FVSL613 | N/A 1 in | N/A Cast Stainless Steel | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLQK205-16-IP69K/F | N/A 1 in | N/A Cast Stainless Steel | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLQK205-16-IP69K/FVSL613 | N/A 1 in | N/A Cast Stainless Steel | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLSQK205-16/F | N/A 1 in | N/A Cast Stainless Steel | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLSQK205-16/FVSL525 | N/A 1 in | N/A Cast Stainless Steel | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSFLSQK205-16/FVSL613 | N/A 1 in | N/A Cast Stainless Steel | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLSQK205-16-IP69K/F | N/A 1 in | N/A Cast Stainless Steel | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLSQK205-16-IP69K/FVSL613 | N/A 1 in | N/A Cast Stainless Steel | N/A 2676 lbf11900 N | N/A 1417 lbf6300 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBFLQK206-18/F | N/A 1.125 in | N/A Blue Thermoset (Polymer) | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBFLQK206-18/FVSL613 | N/A 1.125 in | N/A Blue Thermoset (Polymer) | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBFLQK206-18-IP69K/F | N/A 1.125 in | N/A Blue Thermoset (Polymer) | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBFLQK206-18-IP69K/FVSL613 | N/A 1.125 in | N/A Blue Thermoset (Polymer) | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBFLQK206/F | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBFLQK206/FVSL613 | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCBFLQK206-IP69K/F | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCBFLQK206-IP69K/FVSL613 | N/A 30 mm | N/A Blue Thermoset (Polymer) | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|
| SUCSFLQK206/F | N/A 30 mm | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Standard Food Safe Grease |
N/A
|
| SUCSFLQK206/FVSL525 | N/A 30 mm | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Graphite Solid Lube |
N/A
|
| SUCSFLQK206/FVSL613 | N/A 30 mm | N/A Cast Stainless Steel | N/A 3710 lbf16500 N | N/A 2035 lbf9050 N | N/A Food Grade Solid Lube |
N/A
|