Print Back

TIMKEN® QUIKLEAN® HOUSING AVAILABLE IN CAST STAINLESS OR POLYMER FOR A CLEANER ALTERNATIVE TO STANDARD HOUSINGS


Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.

4 Bolt Quiklean Stainless Steel Insert Family Picture
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCBFQK207-21/FVSL613 N/A 1.3125 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-21/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-21-IP69K/F N/A 1.3125 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-21-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-21-IP69K/FVSL613 N/A 1.3125 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-21-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-21/F N/A 1.3125 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-21/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-21/FVSL525 N/A 1.3125 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC207-21/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-21/FVSL613 N/A 1.3125 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-21/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-21-IP69K/F N/A 1.3125 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-21-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-21-IP69K/FVSL613 N/A 1.3125 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-21-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-22/F N/A 1.375 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-22/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-22/FVSL613 N/A 1.375 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-22/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-22-IP69K/F N/A 1.375 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-22-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-22-IP69K/FVSL613 N/A 1.375 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-22-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-22/F N/A 1.375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-22/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-22/FVSL525 N/A 1.375 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC207-22/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-22/FVSL613 N/A 1.375 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-22/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-22-IP69K/F N/A 1.375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-22-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-22-IP69K/FVSL613 N/A 1.375 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-22-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207/F N/A 35 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207/FVSL613 N/A 35 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-IP69K/F N/A 35 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-IP69K/FVSL613 N/A 35 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207/F N/A 35 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207/FVSL525 N/A 35 mm N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC207/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207/FVSL613 N/A 35 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-IP69K/F N/A 35 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
Unit of Measure
1 2 3 4 5 »