Print Back

TIMKEN® QUIKLEAN® HOUSING AVAILABLE IN CAST STAINLESS OR POLYMER FOR A CLEANER ALTERNATIVE TO STANDARD HOUSINGS


Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.

4 Bolt Quiklean Stainless Steel Insert Family Picture
Unit of Measure
« 6 7 8 9 

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCSFQK207-IP69K/FVSL613 N/A 35 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-23/F N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-23/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-23/FVSL613 N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-23/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-23-IP69K/F N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK207-23-IP69K/FVSL613 N/A 1.4375 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-23/F N/A 1.4375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-23/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-23/FVSL525 N/A 1.4375 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC207-23/FVSL525 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-23/FVSL613 N/A 1.4375 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-23/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-23-IP69K/F N/A 1.4375 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCSFQK207-23-IP69K/FVSL613 N/A 1.4375 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
SUCBFQK208-24/F N/A 1.5 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-24/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFQK208-24/FVSL613 N/A 1.5 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-24/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFQK208-24-IP69K/F N/A 1.5 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFQK208-24-IP69K/FVSL613 N/A 1.5 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFQK208-24/F N/A 1.5 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC208-24/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFQK208-24/FVSL525 N/A 1.5 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC208-24/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFQK208-24/FVSL613 N/A 1.5 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC208-24/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFQK208-24-IP69K/F N/A 1.5 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC208-24-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFQK208-24-IP69K/FVSL613 N/A 1.5 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC208-24-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFQK208-25/F N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-25/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFQK208-25/FVSL613 N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-25/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFQK208-25-IP69K/F N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC208-25-IP69K/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCBFQK208-25-IP69K/FVSL613 N/A 1.5625 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC208-25-IP69K/FVSL613 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFQK208-25/F N/A 1.5625 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC208-25/F N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
SUCSFQK208-25/FVSL525 N/A 1.5625 in N/A Cast Stainless Steel N/A Food Grade Graphite Solid Lube N/A SUC208-25/FVSL525 N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
Unit of Measure
« 6 7 8 9