Timken® QuiKlean® Mounted Bearings are now available in both stainless and polymer for more production options. Designed to replace standard Two-Bolt, Three-Bolt and Four-Bolt flange housings, with an integrated stand-off base that simplifies the cleaning process, improves sanitation and limits contact area where bacteria can hide. Accepts open or closed caps.
Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSFQK210-32-IP69K/F | N/A 2 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC210-32-IP69K/F | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|
| SUCSFQK210-32-IP69K/FVSL613 | N/A 2 in | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC210-32-IP69K/FVSL613 | N/A 6700 lbf29800 N | N/A 4182 lbf18600 N |
N/A
|