Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Width (C) |
DUR/DOR F/E |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 650RX2841C | N/A 650 mm | N/A 920 mm36.2205 in | N/A 670 mm26.3780 in | N/A 670 mm26.3780 in | N/A 723 mm28.4646 in | N/A 45600000 N10240000 lbf | N/A 19520000 N4380000 lbf | N/A RX-1 |
N/A
|
| 690RX2965 | N/A 690 mm | N/A 980 mm38.5827 in | N/A 715 mm28.1496 in | N/A 715 mm28.1496 in | N/A 767.5 mm30.2165 in | N/A 53200000 N11960000 lbf | N/A 22400000 N5040000 lbf | N/A RX-1 |
N/A
|
| 690RX2966 | N/A 690 mm | N/A 980 mm38.5827 in | N/A 750 mm29.5276 in | N/A 750 mm29.5276 in | N/A 766 mm30.1575 in | N/A 54800000 N12320000 lbf | N/A 23000000 N5160000 lbf | N/A RX-9 |
N/A
|
| 700RX2862 | N/A 700 mm | N/A 930 mm36.6142 in | N/A 620 mm24.4094 in | N/A 620 mm24.4094 in | N/A 763 mm30.0394 in | N/A 44400000 N10000000 lbf | N/A 16920000 N380000 lbf | N/A RX-1 |
N/A
|
| 700RX2964A | N/A 700 mm | N/A 980 mm38.5827 in | N/A 700 mm27.5591 in | N/A 700 mm27.5591 in | N/A 774 mm30.4724 in | N/A 51200000 N11520000 lbf | N/A 21000000 N4720000 lbf | N/A RX-1 |
N/A
|
| 705RX3131B | N/A 705 mm | N/A 1066.905 mm42.0041 in | N/A 635 mm25.0000 in | N/A 635 mm25.0000 in | N/A 796 mm31.3386 in | N/A 45200000 N10120000 lbf | N/A 22600000 N5100000 lbf | N/A RX-1 |
N/A
|
| 710RX3006 | N/A 710 mm | N/A 1000 mm39.3701 in | N/A 715 mm28.1496 in | N/A 715 mm28.1496 in | N/A 787.5 mm31.0039 in | N/A 54400000 N12240000 lbf | N/A 22800000 N5120000 lbf | N/A RX-1 |
N/A
|
| 730RX2922 | N/A 730 mm | N/A 960 mm37.7953 in | N/A 620 mm24.4094 in | N/A 620 mm24.4094 in | N/A 790 mm31.1024 in | N/A 45200000 N10120000 lbf | N/A 17500000 N3940000 lbf | N/A RX-1 |
N/A
|
| 730RX3064 | N/A 730 mm | N/A 1030 mm40.5512 in | N/A 750 mm29.5276 in | N/A 750 mm29.5276 in | N/A 809 mm31.8504 in | N/A 59200000 N13280000 lbf | N/A 24600000 N5520000 lbf | N/A RX-1 |
N/A
|
| 730RX3064A | N/A 730 mm | N/A 1030 mm40.5512 in | N/A 750 mm29.5276 in | N/A 750 mm29.5276 in | N/A 809 mm31.8504 in | N/A 59200000 N13280000 lbf | N/A 24600000 N5520000 lbf | N/A RX-11 |
N/A
|
| 750RX3005 | N/A 750 mm | N/A 1000 mm39.3701 in | N/A 670 mm26.3780 in | N/A 670 mm26.3780 in | N/A 813 mm32.0079 in | N/A 52000000 N11680000 lbf | N/A 20400000 N4580000 lbf | N/A RX-1 |
N/A
|
| 760RX3166 | N/A 760 mm | N/A 1080 mm42.5197 in | N/A 790 mm31.1024 in | N/A 790 mm31.1024 in | N/A 846 mm33.3071 in | N/A 63600000 N14320000 lbf | N/A 26800000 N6040000 lbf | N/A RX-1 |
N/A
|
| 761RX3166B | N/A 760.925 mm | N/A 1079.6 mm42.5039 in | N/A 787.4 mm31.0000 in | N/A 787.4 mm31.0000 in | N/A 846 mm33.3071 in | N/A 64000000 N14440000 lbf | N/A 26800000 N6040000 lbf | N/A RX-1 |
N/A
|
| 761RX3166 | N/A 761.425 mm | N/A 1079.6 mm42.5039 in | N/A 787.4 mm31.0000 in | N/A 787.4 mm31.0000 in | N/A 846 mm33.3071 in | N/A 64000000 N14440000 lbf | N/A 26800000 N6040000 lbf | N/A RX-1 |
N/A
|
| 770RX3151 | N/A 770 mm | N/A 1075 mm42.3228 in | N/A 770 mm30.3150 in | N/A 770 mm30.3150 in | N/A 847 mm33.3465 in | N/A 62800000 N14160000 lbf | N/A 26000000 N5860000 lbf | N/A RX-1 |
N/A
|
| 780RX3141 | N/A 780 mm | N/A 1070 mm42.1260 in | N/A 780 mm30.7087 in | N/A 780 mm30.7087 in | N/A 853 mm33.5827 in | N/A 62400000 N14040000 lbf | N/A 25400000 N5720000 lbf | N/A RX-1 |
N/A
|
| 800RX3165 | N/A 800 mm | N/A 1080 mm42.5197 in | N/A 700 mm27.5591 in | N/A 700 mm27.5591 in | N/A 878 mm34.5669 in | N/A 59200000 N13280000 lbf | N/A 22600000 N5100000 lbf | N/A RX-1 |
N/A
|
| 800RX3164 | N/A 800 mm | N/A 1080 mm42.5197 in | N/A 750 mm29.5276 in | N/A 750 mm29.5276 in | N/A 880 mm34.6457 in | N/A 58800000 N13240000 lbf | N/A 22600000 N5080000 lbf | N/A RX-1 |
N/A
|
| 820RX3263 | N/A 820 mm | N/A 1130 mm44.4882 in | N/A 650 mm25.5906 in | N/A 650 mm25.5906 in | N/A 891 mm35.0787 in | N/A 52400000 N11800000 lbf | N/A 23200000 N5220000 lbf | N/A RX-1 |
N/A
|
| 820RX3264 | N/A 820 mm | N/A 1130 mm44.4882 in | N/A 800 mm31.4961 in | N/A 800 mm31.4961 in | N/A 903 mm35.5512 in | N/A 68400000 N15360000 lbf | N/A 27400000 N6160000 lbf | N/A RX-1 |
N/A
|
| 820RX3264A | N/A 820 mm | N/A 1130 mm44.4882 in | N/A 800 mm31.4961 in | N/A 800 mm31.4961 in | N/A 903 mm35.5512 in | N/A 68400000 N15360000 lbf | N/A 27400000 N6160000 lbf | N/A RX-9 |
N/A
|
| 850RX3304 | N/A 850 mm | N/A 1150 mm45.2756 in | N/A 840 mm33.0709 in | N/A 840 mm33.0709 in | N/A 928 mm36.5354 in | N/A 74800000 N16800000 lbf | N/A 28800000 N6480000 lbf | N/A RX-1 |
N/A
|
| 850RX3365 | N/A 850 mm | N/A 1180 mm46.4567 in | N/A 850 mm33.4646 in | N/A 850 mm33.4646 in | N/A 940 mm37.0079 in | N/A 72800000 N16400000 lbf | N/A 29600000 N6660000 lbf | N/A RX-1 |
N/A
|
| 880RXK3364A | N/A 880 mm | N/A 1180 mm46.4567 in | N/A 750 mm29.5276 in | N/A 750 mm29.5276 in | N/A 945 mm37.2047 in | N/A 68000000 N15240000 lbf | N/A 27400000 N6140000 lbf | N/A RXK-1 |
N/A
|
| 880RXK3366 | N/A 880 mm | N/A 1180 mm46.4567 in | N/A 750 mm29.5276 in | N/A 750 mm29.5276 in | N/A 945.3 mm37.2165 in | N/A 66400000 N14920000 lbf | N/A 26600000 N6000000 lbf | N/A RXK-2 |
N/A
|