Print Back
Timken’s four-row cylindrical roller bearings are designed for the rigors of daily use in applications where moderate and high speeds, high radial loads, elevated temperatures and debris are constant challenges. Designed with well-balanced cross sections, these bearings provide high-radial-load capacity within the bearing envelope.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
Four-Row Cylindrical Roller Bearing
Four-Row Cylindrical Roller Bearing - RY-6-2
Unit of Measure
1 2 3 4 5 

Part Number

Bore (d)

O.D. (D)

Width (B)

Width (C)

DUR/DOR F/E

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Type

CAD

900RX3444 N/A 900 mm N/A 1220 mm48.0315 in N/A 840 mm33.0709 in N/A 840 mm33.0709 in N/A 989 mm38.9370 in N/A 78800000 N17680000 lbf N/A 30200000 N6780000 lbf N/A RX-1 N/A
950RX3723 N/A 950 mm N/A 1360 mm53.5433 in N/A 1000 mm39.3701 in N/A 1000 mm39.3701 in N/A 1075 mm42.3228 in N/A 108800000 N24480000 lbf N/A 43200000 N9700000 lbf N/A RX-1 N/A
1040RX3882 N/A 1040 mm N/A 1439.89 mm56.6886 in N/A 1000 mm39.3701 in N/A 1000 mm39.3701 in N/A 1133 mm44.6063 in N/A 101200000 N22760000 lbf N/A 42600000 N9580000 lbf N/A RX-7 N/A
Unit of Measure
1 2 3 4 5