Print Back

Key Features

  • High radial load capacity
  • Full-complement construction, no cage included
  • Can manage axial loads in one direction and small axial displacement
  • Sold as a completely unitized assembly
  • Enhanced operational reliability due to optimized bearing design and reduced heat generation
  • Long service life
Cylindrical Full Compliment NCF
Full Complement Cylindrical Roller Bearing (NCF)
Unit of Measure
1 2 3 

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

DUR/DOR F/E

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

CAD

NCF2922V N/A 110 mm N/A 150 mm5.9055 in N/A 0.9449 in24 mm N/A 223000 N50100 lbf N/A 146000 N32900 lbf N/A 141.1 mm5.5551 in N/A 1900 rpm N/A 1600 rpm N/A
NCF2922VC3 N/A 110 mm N/A 150 mm5.9055 in N/A 0.9449 in24 mm N/A 223000 N50100 lbf N/A 146000 N32900 lbf N/A 141.1 mm5.5551 in N/A 1900 rpm N/A 1600 rpm N/A
NCF2924V N/A 120 mm N/A 165 mm6.4961 in N/A 1.063 in27 mm N/A 297000 N66800 lbf N/A 188000 N42400 lbf N/A 154 mm6.0630 in N/A 1800 rpm N/A 1500 rpm N/A
NCF2924VC3 N/A 120 mm N/A 165 mm6.4961 in N/A 1.063 in27 mm N/A 297000 N66800 lbf N/A 188000 N42400 lbf N/A 154 mm6.0630 in N/A 1800 rpm N/A 1500 rpm N/A
NCF2926V N/A 130 mm N/A 180 mm7.0866 in N/A 1.1811 in30 mm N/A 361000 N81100 lbf N/A 225000 N50600 lbf N/A 166.8 mm6.5669 in N/A 1700 rpm N/A 1400 rpm N/A
NCF2926VC3 N/A 130 mm N/A 180 mm7.0866 in N/A 1.1811 in30 mm N/A 361000 N81100 lbf N/A 225000 N50600 lbf N/A 166.8 mm6.5669 in N/A 1700 rpm N/A 1400 rpm N/A
NCF2928V N/A 140 mm N/A 190 mm7.4803 in N/A 1.1811 in30 mm N/A 389000 N87300 lbf N/A 243000 N54700 lbf N/A 179.6 mm7.0709 in N/A 1600 rpm N/A 1300 rpm N/A
NCF2928VC3 N/A 140 mm N/A 190 mm7.4803 in N/A 1.1811 in30 mm N/A 389000 N87300 lbf N/A 243000 N54700 lbf N/A 179.6 mm7.0709 in N/A 1600 rpm N/A 1300 rpm N/A
NCF2930V N/A 150 mm N/A 210 mm8.2677 in N/A 1.4173 in36 mm N/A 506000 N114000 lbf N/A 328000 N73800 lbf N/A 196.4 mm7.7323 in N/A 1500 rpm N/A 1300 rpm N/A
NCF2930VC3 N/A 150 mm N/A 210 mm8.2677 in N/A 1.4173 in36 mm N/A 506000 N114000 lbf N/A 328000 N73800 lbf N/A 196.4 mm7.7323 in N/A 1500 rpm N/A 1300 rpm N/A
NCF2932V N/A 160 mm N/A 220 mm8.6614 in N/A 1.4173 in36 mm N/A 540000 N121000 lbf N/A 340000 N76300 lbf N/A 207.2 mm8.1575 in N/A 1400 rpm N/A 1200 rpm N/A
NCF2932VC3 N/A 160 mm N/A 220 mm8.6614 in N/A 1.4173 in36 mm N/A 540000 N121000 lbf N/A 340000 N76300 lbf N/A 207.2 mm8.1575 in N/A 1400 rpm N/A 1200 rpm N/A
NCF2934V N/A 170 mm N/A 230 mm9.0551 in N/A 1.4173 in36 mm N/A 574000 N129000 lbf N/A 350000 N78700 lbf N/A 218 mm8.5827 in N/A 1300 rpm N/A 1100 rpm N/A
NCF2934VC3 N/A 170 mm N/A 230 mm9.0551 in N/A 1.4173 in36 mm N/A 574000 N129000 lbf N/A 350000 N78700 lbf N/A 218 mm8.5827 in N/A 1300 rpm N/A 1100 rpm N/A
NCF2936V N/A 180 mm N/A 250 mm9.8425 in N/A 1.6535 in42 mm N/A 711000 N160000 lbf N/A 436000 N98000 lbf N/A 231.5 mm9.1142 in N/A 1300 rpm N/A 1100 rpm N/A
NCF2936VC3 N/A 180 mm N/A 250 mm9.8425 in N/A 1.6535 in42 mm N/A 711000 N160000 lbf N/A 436000 N98000 lbf N/A 231.5 mm9.1142 in N/A 1300 rpm N/A 1100 rpm N/A
NCF2938V N/A 190 mm N/A 260 mm10.2362 in N/A 1.6535 in42 mm N/A 803000 N180000 lbf N/A 487000 N109000 lbf N/A 244 mm9.6063 in N/A 1100 rpm N/A 980 rpm N/A
NCF2938VC3 N/A 190 mm N/A 260 mm10.2362 in N/A 1.6535 in42 mm N/A 803000 N180000 lbf N/A 487000 N109000 lbf N/A 244 mm9.6063 in N/A 1100 rpm N/A 980 rpm N/A
NCF1840V N/A 200 mm N/A 250 mm9.8425 in N/A 0.9449 in24 mm N/A 337000 N75700 lbf N/A 188000 N42400 lbf N/A 237.5 mm9.3504 in N/A 1200 rpm N/A 1000 rpm N/A
NCF2940V N/A 200 mm N/A 280 mm11.0236 in N/A 1.8898 in48 mm N/A 971000 N218000 lbf N/A 587000 N132000 lbf N/A 261.1 mm10.2795 in N/A 1000 rpm N/A 910 rpm N/A
NCF2940VC3 N/A 200 mm N/A 280 mm11.0236 in N/A 1.8898 in48 mm N/A 971000 N218000 lbf N/A 587000 N132000 lbf N/A 261.1 mm10.2795 in N/A 1000 rpm N/A 910 rpm N/A
NCF1844V N/A 220 mm N/A 270 mm10.6299 in N/A 0.9449 in24 mm N/A 370000 N83100 lbf N/A 198000 N44400 lbf N/A 257.7 mm10.1457 in N/A 1100 rpm N/A 910 rpm N/A
NCF2944V N/A 220 mm N/A 300 mm11.811 in N/A 1.8898 in48 mm N/A 1070000 N239000 lbf N/A 615000 N138000 lbf N/A 282.1 mm11.1063 in N/A 900 rpm N/A 800 rpm N/A
NCF2944VC3 N/A 220 mm N/A 300 mm11.811 in N/A 1.8898 in48 mm N/A 1070000 N239000 lbf N/A 615000 N138000 lbf N/A 282.1 mm11.1063 in N/A 900 rpm N/A 800 rpm N/A
NCF1852V N/A 260 mm N/A 320 mm12.5984 in N/A 1.1024 in28 mm N/A 553000 N124000 lbf N/A 292000 N65500 lbf N/A 307 mm12.0866 in N/A 910 rpm N/A 760 rpm N/A
Unit of Measure
1 2 3