Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
DUR/DOR F/E |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| NCF18/630V | N/A 630.000 mm | N/A 780 mm30.7087 in | N/A 2.7165 in69 mm | N/A 3100000 N698000 lbf | N/A 1410000 N316000 lbf | N/A 737.5 mm29.0354 in | N/A 200 rpm | N/A 170 rpm |
N/A
|
| NCF18/670V | N/A 670 mm | N/A 820 mm32.2835 in | N/A 2.7165 in69 mm | N/A 3320000 N746000 lbf | N/A 1450000 N327000 lbf | N/A 782.3 mm30.7992 in | N/A 190 rpm | N/A 160 rpm |
N/A
|
| NCF18/710V | N/A 710 mm | N/A 870 mm34.2520 in | N/A 2.9134 in74 mm | N/A 3920000 N882000 lbf | N/A 1740000 N390000 lbf | N/A 830.7 mm32.7047 in | N/A 230 rpm | N/A 210 rpm |
N/A
|
| NCF18/750V | N/A 750 mm | N/A 920 mm36.2205 in | N/A 3.0709 in78 mm | N/A 4600000 N1030000 lbf | N/A 2080000 N467000 lbf | N/A 878 mm34.5669 in | N/A 210 rpm | N/A 190 rpm |
N/A
|
| NCF18/800V | N/A 800 mm | N/A 980 mm38.5827 in | N/A 3.2283 in82 mm | N/A 4930000 N1110000 lbf | N/A 2150000 N484000 lbf | N/A 935 mm36.8110 in | N/A 150 rpm | N/A 130 rpm |
N/A
|