Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Shaft Backing Shoulder Diameter |
Housing Backing Shoulder Diameter |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| E-1673-B | N/A 100 mm | N/A 180 mm7.0866 in | N/A 1.3386 in34 mm | N/A 195000 N43800 lbf | N/A | N/A | N/A 237000 N53300 lbf | N/A 2600 rpm | N/A 2200 rpm |
N/A
|
| 105RU32R3 | N/A 105 mm | N/A 190 mm7.4803 in | N/A 2.5625 in65.088 mm | N/A 471000 N106000 lbf | N/A 121 mm4.8000 in | N/A 175 mm6.9000 in | N/A 640000 N144000 lbf | N/A 2800 rpm | N/A 2500 rpm |
N/A
|
| 105RU02 R3 | N/A 105 mm | N/A 190 mm7.4803 in | N/A 1.4173 in36 mm | N/A 220000 N49500 lbf | N/A 121 mm4.8000 in | N/A 175 mm6.9000 in | N/A 246000 N55300 lbf | N/A 3900 rpm | N/A 3300 rpm |
N/A
|
| 105RN32R3 | N/A 105 mm | N/A 190 mm7.4803 in | N/A 2.5625 in65.1 mm | N/A 471000 N106000 lbf | N/A 120.7 mm4.7500 in | N/A 174.6 mm6.8800 in | N/A 640000 N144000 lbf | N/A 2800 rpm | N/A 2500 rpm |
N/A
|
| 105RJ32R3 | N/A 105 mm | N/A 190 mm7.4803 in | N/A 2.5625 in65.1 mm | N/A 471000 N106000 lbf | N/A 120.7 mm4.7500 in | N/A 174.6 mm6.8800 in | N/A 640000 N144000 lbf | N/A 2800 rpm | N/A 2500 rpm |
N/A
|
| 105RF32R3 | N/A 105 mm | N/A 190 mm7.4803 in | N/A 2.5625 in65.1 mm | N/A 471000 N106000 lbf | N/A 120.7 mm4.7500 in | N/A 174.6 mm6.8800 in | N/A 640000 N144000 lbf | N/A 2800 rpm | N/A 2500 rpm |
N/A
|
| 105RT32R3 | N/A 105 mm | N/A 190 mm7.4803 in | N/A 2.5625 in65.1 mm | N/A 471000 N106000 lbf | N/A 120.7 mm4.7500 in | N/A 174.6 mm6.8800 in | N/A 640000 N144000 lbf | N/A 2800 rpm | N/A 2500 rpm |
N/A
|
| 105RIU32R3 | N/A 105 mm | N/A 190 mm7.4803 in | N/A 2.5625 in65.1 mm | N/A 471000 N106000 lbf | N/A 120.7 mm4.7500 in | N/A 174.6 mm6.8800 in | N/A 640000 N144000 lbf | N/A 2800 rpm | N/A 2500 rpm |
N/A
|
| 105RIN32R3 | N/A 105 mm | N/A 190 mm7.4803 in | N/A 2.5625 in65.1 mm | N/A 471000 N106000 lbf | N/A 120.7 mm4.7500 in | N/A 174.6 mm6.8800 in | N/A 640000 N144000 lbf | N/A 2800 rpm | N/A 2500 rpm |
N/A
|
| 105RIJ32R3 | N/A 105 mm | N/A 190 mm7.4803 in | N/A 2.5625 in65.1 mm | N/A 471000 N106000 lbf | N/A 120.7 mm4.7500 in | N/A 174.6 mm6.8800 in | N/A 640000 N144000 lbf | N/A 2800 rpm | N/A 2500 rpm |
N/A
|
| 105RIF32R3 | N/A 105 mm | N/A 190 mm7.4803 in | N/A 2.5625 in65.1 mm | N/A 471000 N106000 lbf | N/A 120.7 mm4.7500 in | N/A 174.6 mm6.8800 in | N/A 640000 N144000 lbf | N/A 2800 rpm | N/A 2500 rpm |
N/A
|
| 105RIT32R3 | N/A 105 mm | N/A 190 mm7.4803 in | N/A 2.5625 in65.1 mm | N/A 471000 N106000 lbf | N/A 120.7 mm4.7500 in | N/A 174.6 mm6.8800 in | N/A 640000 N144000 lbf | N/A 2800 rpm | N/A 2500 rpm |
N/A
|
| 140RU51R3 | N/A 140 mm | N/A 220 mm8.6614 in | N/A 1.4173 in36 mm | N/A 242000 N54400 lbf | N/A 155 mm6.1000 in | N/A 206 mm8.1000 in | N/A 301000 N67700 lbf | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 140RU93R3 | N/A 140 mm | N/A 300 mm11.811 in | N/A 4.5 in114.3 mm | N/A 732000 N165000 lbf | N/A 168 mm6.6000 in | N/A 271 mm10.7000 in | N/A 841000 N189000 lbf | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 140RU93R6 | N/A 140 mm | N/A 300 mm11.811 in | N/A 4.5 in114.3 mm | N/A 732000 N165000 lbf | N/A 168 mm6.6000 in | N/A 271 mm10.7000 in | N/A 841000 N189000 lbf | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 140RU93 R3 | N/A 140 mm | N/A 300 mm11.811 in | N/A 4.5 in114.3 mm | N/A 732000 N165000 lbf | N/A 168 mm6.6000 in | N/A 271 mm10.7000 in | N/A 841000 N189000 lbf | N/A 1600 rpm | N/A 1500 rpm |
N/A
|
| 140RU93 R6 | N/A 140 mm | N/A 300 mm11.811 in | N/A 4.5 in114.3 mm | N/A 732000 N165000 lbf | N/A 168 mm6.6000 in | N/A 271 mm10.7000 in | N/A 841000 N189000 lbf | N/A 1600 rpm | N/A 1500 rpm |
N/A
|
| 150RU51OO771R3 | N/A 150 mm | N/A 235 mm9.2520 in | N/A 1.4961 in38 mm | N/A 306000 N68800 lbf | N/A 165 mm6.5000 in | N/A 220 mm8.7000 in | N/A 397000 N89200 lbf | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 150RU91OO771R3 | N/A 150 mm | N/A 235 mm9.2520 in | N/A 2.626 in66.7 mm | N/A 577000 N130000 lbf | N/A 165 mm6.5000 in | N/A 220 mm8.7000 in | N/A 900000 N202000 lbf | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 150RU91C4 | N/A 150 mm | N/A 235 mm9.2520 in | N/A 2.626 in66.7 mm | N/A 653000 N147000 lbf | N/A 163 mm6.4000 in | N/A | N/A 939000 N211000 lbf | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 150RU03AA781R3 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 2.5591 in65 mm | N/A 711000 N160000 lbf | N/A 182 mm7.2000 in | N/A 288 mm11.3000 in | N/A 804000 N181000 lbf | N/A 1600 rpm | N/A 1300 rpm |
N/A
|
| 60RIJ249 R3 | N/A 152.4 mm | N/A 266.7 mm10.5 in | N/A 2.4375 in61.913 mm | N/A 643000 N145000 lbf | N/A 174 mm6.9000 in | N/A 245 mm9.7000 in | N/A 867000 N195000 lbf | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 60RIU248 R3 | N/A 152.4 mm | N/A 266.7 mm10.5 in | N/A 1.5625 in39.688 mm | N/A 381000 N85700 lbf | N/A 173 mm6.8000 in | N/A 246 mm9.7000 in | N/A 442000 N99400 lbf | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 60RIU249 R3 | N/A 152.4 mm | N/A 266.7 mm10.5 in | N/A 2.4375 in61.913 mm | N/A 643000 N145000 lbf | N/A 174 mm6.9000 in | N/A 245 mm9.7000 in | N/A 867000 N195000 lbf | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 160RU91R3 | N/A 160 mm | N/A 250 mm9.8425 in | N/A 2.875 in73.025 mm | N/A 666000 N150000 lbf | N/A 173 mm6.8000 in | N/A 237 mm9.3000 in | N/A 1060000 N238000 lbf | N/A 1700 rpm | N/A 1500 rpm |
N/A
|