Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Shaft Backing Shoulder Diameter |
Housing Backing Shoulder Diameter |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 120RIU515R3 | N/A 304.8 mm | N/A 469.9 mm18.5 in | N/A 3.875 in98.425 mm | N/A 1750000 N393000 lbf | N/A | N/A | N/A 2960000 N665000 lbf | N/A 670 rpm | N/A 600 rpm |
N/A
|
| 320RU30OA107R3 | N/A 320 mm | N/A 480 mm18.8976 in | N/A 4.7638 in121 mm | N/A 2110000 N474000 lbf | N/A 347 mm13.7000 in | N/A 453 mm17.8000 in | N/A 3990000 N897000 lbf | N/A 610 rpm | N/A 550 rpm |
N/A
|
| 320RU30OC1175R4 | N/A 320 mm | N/A 480 mm18.8976 in | N/A 4.7638 in121 mm | N/A 2110000 N474000 lbf | N/A 347 mm13.7000 in | N/A 453 mm17.8000 in | N/A 3990000 N897000 lbf | N/A 610 rpm | N/A 550 rpm |
N/A
|
| 320RU91R3 | N/A 320 mm | N/A 500 mm19.685 in | N/A 5.125 in130.175 mm | N/A 2390000 N537000 lbf | N/A 352 mm13.9000 in | N/A 468 mm18.4000 in | N/A 4210000 N946000 lbf | N/A 600 rpm | N/A 550 rpm |
N/A
|
| 320RU91 R3 | N/A 320 mm | N/A 500 mm19.685 in | N/A 5.125 in130.175 mm | N/A 2390000 N537000 lbf | N/A 352 mm13.9000 in | N/A 468 mm18.4000 in | N/A 4210000 N946000 lbf | N/A 710 rpm | N/A 650 rpm |
N/A
|
| 320RU31OB1268R2 | N/A 320 mm | N/A 540 mm21.2598 in | N/A 6.9291 in176 mm | N/A 3380000 N760000 lbf | N/A | N/A | N/A 5860000 N1320000 lbf | N/A 550 rpm | N/A 510 rpm |
N/A
|
| 320RU31OB1268 R2 | N/A 320 mm | N/A 540 mm21.2598 in | N/A 6.9291 in176 mm | N/A 3380000 N760000 lbf | N/A | N/A | N/A 5860000 N1320000 lbf | N/A 550 rpm | N/A 510 rpm |
N/A
|
| 320RU92AC1112R3 | N/A 320 mm | N/A 580 mm22.8346 in | N/A 7.5 in190.5 mm | N/A 4020000 N904000 lbf | N/A 370 mm14.6000 in | N/A 530 mm20.9000 in | N/A 6790000 N1530000 lbf | N/A 500 rpm | N/A 470 rpm |
N/A
|
| 340RU30R3 | N/A 340 mm | N/A 520 mm20.4724 in | N/A 5.2362 in133 mm | N/A 2520000 N567000 lbf | N/A 372 mm14.7000 in | N/A 488 mm19.2000 in | N/A 4580000 N1030000 lbf | N/A 550 rpm | N/A 510 rpm |
N/A
|
| 135RIJ580BO622R3 | N/A 342.9 mm | N/A 457.2 mm18 in | N/A 2.25 in57.15 mm | N/A 814000 N183000 lbf | N/A 365 mm14.4000 in | N/A 435 mm17.1000 in | N/A 1530000 N344000 lbf | N/A 680 rpm | N/A 580 rpm |
N/A
|
| 400RU30R3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 5.8268 in148 mm | N/A 3070000 N690000 lbf | N/A 438 mm17.2000 in | N/A 562 mm22.1000 in | N/A 5890000 N1320000 lbf | N/A 450 rpm | N/A 410 rpm |
N/A
|
| 160RIU643 R3 | N/A 406.4 mm | N/A 546.1 mm21.5 in | N/A 2.75 in69.85 mm | N/A 1320000 N297000 lbf | N/A 432 mm17.0000 in | N/A 521 mm20.5000 in | N/A 2500000 N562000 lbf | N/A 560 rpm | N/A 500 rpm |
N/A
|
| 160RIU644R2 | N/A 406.4 mm | N/A 603.25 mm23.75 in | N/A 3.25 in82.55 mm | N/A 1690000 N380000 lbf | N/A 444 mm17.5000 in | N/A 565 mm22.2000 in | N/A 2770000 N623000 lbf | N/A 510 rpm | N/A 440 rpm |
N/A
|
| 440RU30OA107R3 | N/A 440 mm | N/A 650 mm25.5906 in | N/A 6.1811 in157 mm | N/A 3660000 N823000 lbf | N/A 476 mm18.7000 in | N/A 613 mm24.1000 in | N/A 7270000 N1630000 lbf | N/A 380 rpm | N/A 350 rpm |
N/A
|
| 530RU30AF1874R3 | N/A 530 mm | N/A 780 mm30.7087 in | N/A 7.2835 in185 mm | N/A 5060000 N1140000 lbf | N/A 578 mm22.8000 in | N/A 730 mm28.7000 in | N/A 10600000 N2380000 lbf | N/A 280 rpm | N/A 260 rpm |
N/A
|
| 530RU30OB630R3 | N/A 530 mm | N/A 780 mm30.7087 in | N/A 7.2835 in185 mm | N/A 5060000 N1140000 lbf | N/A 578 mm22.8000 in | N/A 730 mm28.7000 in | N/A 10600000 N2380000 lbf | N/A 280 rpm | N/A 260 rpm |
N/A
|
| 530RU30OB630R4 | N/A 530 mm | N/A 780 mm30.7087 in | N/A 7.2835 in185 mm | N/A 5060000 N1140000 lbf | N/A 578 mm22.8000 in | N/A 730 mm28.7000 in | N/A 10600000 N2380000 lbf | N/A 280 rpm | N/A 260 rpm |
N/A
|
| 220RIU744R3 | N/A 558.8 mm | N/A 711.2 mm28 in | N/A 4.375 in111.125 mm | N/A 2400000 N540000 lbf | N/A 587 mm23.1000 in | N/A 683 mm26.9000 in | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 300 rpm |
N/A
|
| 560RJ18R3 | N/A 560 mm | N/A 680 mm26.7717 in | N/A 2.2047 in56 mm | N/A 877000 N197000 lbf | N/A | N/A | N/A 2310000 N519000 lbf | N/A 370 rpm | N/A 320 rpm |
N/A
|
| 275RIU808R3 | N/A 698.5 mm | N/A 1016 mm40.0000 in | N/A 5.25 in133.35 mm | N/A 4600000 N1030000 lbf | N/A 757 mm29.8000 in | N/A 957 mm37.7000 in | N/A 8340000 N1870000 lbf | N/A 230 rpm | N/A 210 rpm |
N/A
|