Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Shaft Backing Shoulder Diameter |
Housing Backing Shoulder Diameter |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 180RF91R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 3.25 in82.55 mm | N/A 833000 N187000 lbf | N/A 196.9 mm7.7500 in | N/A 261.9 mm10.3100 in | N/A 1440000 N323000 lbf | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 180RT91R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 3.25 in82.55 mm | N/A 833000 N187000 lbf | N/A 196.9 mm7.7500 in | N/A 261.9 mm10.3100 in | N/A 1440000 N323000 lbf | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 180RIU51R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 1.7323 in44 mm | N/A 419000 N94200 lbf | N/A 196.1 mm7.7200 in | N/A 262.7 mm10.3400 in | N/A 560000 N126000 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 180RIN51R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 1.7323 in44 mm | N/A 419000 N94200 lbf | N/A 196.1 mm7.7200 in | N/A 262.7 mm10.3400 in | N/A 560000 N126000 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 180RIJ51R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 1.7323 in44 mm | N/A 419000 N94200 lbf | N/A 196.1 mm7.7200 in | N/A 262.7 mm10.3400 in | N/A 560000 N126000 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 180RIF51R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 1.7323 in44 mm | N/A 419000 N94200 lbf | N/A 196.1 mm7.7200 in | N/A 262.7 mm10.3400 in | N/A 560000 N126000 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 180RIT51R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 1.7323 in44 mm | N/A 419000 N94200 lbf | N/A 196.1 mm7.7200 in | N/A 262.7 mm10.3400 in | N/A 560000 N126000 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 180RIU91R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 3.25 in82.55 mm | N/A 833000 N187000 lbf | N/A 196.9 mm7.7500 in | N/A 261.9 mm10.3100 in | N/A 1440000 N323000 lbf | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 180RIN91R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 3.25 in82.55 mm | N/A 833000 N187000 lbf | N/A 196.9 mm7.7500 in | N/A 261.9 mm10.3100 in | N/A 1440000 N323000 lbf | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 180RIJ91R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 3.25 in82.55 mm | N/A 833000 N187000 lbf | N/A 196.9 mm7.7500 in | N/A 261.9 mm10.3100 in | N/A 1440000 N323000 lbf | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 180RIF91R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 3.25 in82.55 mm | N/A 833000 N187000 lbf | N/A 196.9 mm7.7500 in | N/A 261.9 mm10.3100 in | N/A 1440000 N323000 lbf | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 180RIT91R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 3.25 in82.55 mm | N/A 833000 N187000 lbf | N/A 196.9 mm7.7500 in | N/A 261.9 mm10.3100 in | N/A 1440000 N323000 lbf | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 190RU30OA107R3 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 2.9528 in75 mm | N/A 807000 N181000 lbf | N/A 207 mm8.2000 in | N/A 272 mm10.7000 in | N/A 1320000 N297000 lbf | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 190RU30OA107R4 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 2.9528 in75 mm | N/A 807000 N181000 lbf | N/A 207 mm8.2000 in | N/A 272 mm10.7000 in | N/A 1320000 N297000 lbf | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 190RU91AA774R2 | N/A 190 mm | N/A 300 mm11.811 in | N/A 3.375 in85.725 mm | N/A 973000 N219000 lbf | N/A 210 mm8.3000 in | N/A 281 mm11.1000 in | N/A 1600000 N360000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 190RU91AA774R3 | N/A 190 mm | N/A 300 mm11.811 in | N/A 3.375 in85.725 mm | N/A 973000 N219000 lbf | N/A 210 mm8.3000 in | N/A 281 mm11.1000 in | N/A 1600000 N360000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 190RU91OC107R3 | N/A 190 mm | N/A 300 mm11.811 in | N/A 3.375 in85.725 mm | N/A 973000 N219000 lbf | N/A 210 mm8.3000 in | N/A 281 mm11.1000 in | N/A 1600000 N360000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 190RU91R4 | N/A 190 mm | N/A 300 mm11.811 in | N/A 3.374 in85.7 mm | N/A 973000 N219000 lbf | N/A 210 mm8.3000 in | N/A 281 mm11.1000 in | N/A 1600000 N360000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 190RU91R3 | N/A 190 mm | N/A 300 mm11.811 in | N/A 3.375 in85.725 mm | N/A 973000 N219000 lbf | N/A 209.6 mm8.2500 in | N/A 281 mm11.0600 in | N/A 1600000 N360000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 190RN91R3 | N/A 190 mm | N/A 300 mm11.811 in | N/A 3.375 in85.725 mm | N/A 973000 N219000 lbf | N/A 209.6 mm8.2500 in | N/A 281 mm11.0600 in | N/A 1600000 N360000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 190RJ91R3 | N/A 190 mm | N/A 300 mm11.811 in | N/A 3.375 in85.725 mm | N/A 973000 N219000 lbf | N/A 209.6 mm8.2500 in | N/A 281 mm11.0600 in | N/A 1600000 N360000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 190RF91R3 | N/A 190 mm | N/A 300 mm11.811 in | N/A 3.375 in85.725 mm | N/A 973000 N219000 lbf | N/A 209.6 mm8.2500 in | N/A 281 mm11.0600 in | N/A 1600000 N360000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 190RT91R3 | N/A 190 mm | N/A 300 mm11.811 in | N/A 3.375 in85.725 mm | N/A 973000 N219000 lbf | N/A 209.6 mm8.2500 in | N/A 281 mm11.0600 in | N/A 1600000 N360000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 190RIU91R3 | N/A 190 mm | N/A 300 mm11.811 in | N/A 3.375 in85.725 mm | N/A 973000 N219000 lbf | N/A 209.6 mm8.2500 in | N/A 281 mm11.0600 in | N/A 1600000 N360000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 190RIN91R3 | N/A 190 mm | N/A 300 mm11.811 in | N/A 3.375 in85.725 mm | N/A 973000 N219000 lbf | N/A 209.6 mm8.2500 in | N/A 281 mm11.0600 in | N/A 1600000 N360000 lbf | N/A 1300 rpm | N/A 1100 rpm |
N/A
|