Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Shaft Backing Shoulder Diameter |
Housing Backing Shoulder Diameter |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 200RF91R3 | N/A 200 mm | N/A 320 mm12.5984 in | N/A 3.5 in88.9 mm | N/A 1060000 N239000 lbf | N/A 218.9 mm8.6200 in | N/A 294.9 mm11.6100 in | N/A 1740000 N391000 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| 200RT91R3 | N/A 200 mm | N/A 320 mm12.5984 in | N/A 3.5 in88.9 mm | N/A 1060000 N239000 lbf | N/A 218.9 mm8.6200 in | N/A 294.9 mm11.6100 in | N/A 1740000 N391000 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| 200RIU91R3 | N/A 200 mm | N/A 320 mm12.5984 in | N/A 3.5 in88.9 mm | N/A 1060000 N239000 lbf | N/A 218.9 mm8.6200 in | N/A 294.9 mm11.6100 in | N/A 1740000 N391000 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| 200RIN91R3 | N/A 200 mm | N/A 320 mm12.5984 in | N/A 3.5 in88.9 mm | N/A 1060000 N239000 lbf | N/A 218.9 mm8.6200 in | N/A 294.9 mm11.6100 in | N/A 1740000 N391000 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| 200RIJ91R3 | N/A 200 mm | N/A 320 mm12.5984 in | N/A 3.5 in88.9 mm | N/A 1060000 N239000 lbf | N/A 218.9 mm8.6200 in | N/A 294.9 mm11.6100 in | N/A 1740000 N391000 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| 200RIF91R3 | N/A 200 mm | N/A 320 mm12.5984 in | N/A 3.5 in88.9 mm | N/A 1060000 N239000 lbf | N/A 218.9 mm8.6200 in | N/A 294.9 mm11.6100 in | N/A 1740000 N391000 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| 200RIT91R3 | N/A 200 mm | N/A 320 mm12.5984 in | N/A 3.5 in88.9 mm | N/A 1060000 N239000 lbf | N/A 218.9 mm8.6200 in | N/A 294.9 mm11.6100 in | N/A 1740000 N391000 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| 200RU92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 4.75 in120.65 mm | N/A 1630000 N366000 lbf | N/A 230.1 mm9.0600 in | N/A 330.2 mm13.0000 in | N/A 2590000 N581000 lbf | N/A 1000 rpm | N/A 940 rpm |
N/A
|
| 200RN92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 4.75 in120.65 mm | N/A 1630000 N366000 lbf | N/A 230.1 mm9.0600 in | N/A 330.2 mm13.0000 in | N/A 2590000 N581000 lbf | N/A 1000 rpm | N/A 940 rpm |
N/A
|
| 200RJ92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 4.75 in120.65 mm | N/A 1630000 N366000 lbf | N/A 230.1 mm9.0600 in | N/A 330.2 mm13.0000 in | N/A 2590000 N581000 lbf | N/A 1000 rpm | N/A 940 rpm |
N/A
|
| 200RF92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 4.75 in120.65 mm | N/A 1630000 N366000 lbf | N/A 230.1 mm9.0600 in | N/A 330.2 mm13.0000 in | N/A 2590000 N581000 lbf | N/A 1000 rpm | N/A 940 rpm |
N/A
|
| 200RT92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 4.75 in120.65 mm | N/A 1630000 N366000 lbf | N/A 230.1 mm9.0600 in | N/A 330.2 mm13.0000 in | N/A 2590000 N581000 lbf | N/A 1000 rpm | N/A 940 rpm |
N/A
|
| 200RIU92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 4.75 in120.65 mm | N/A 1630000 N366000 lbf | N/A 230.1 mm9.0600 in | N/A 330.2 mm13.0000 in | N/A 2590000 N581000 lbf | N/A 1000 rpm | N/A 940 rpm |
N/A
|
| 200RIN92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 4.75 in120.65 mm | N/A 1630000 N366000 lbf | N/A 230.1 mm9.0600 in | N/A 330.2 mm13.0000 in | N/A 2590000 N581000 lbf | N/A 1000 rpm | N/A 940 rpm |
N/A
|
| 200RIJ92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 4.75 in120.65 mm | N/A 1630000 N366000 lbf | N/A 230.1 mm9.0600 in | N/A 330.2 mm13.0000 in | N/A 2590000 N581000 lbf | N/A 1000 rpm | N/A 940 rpm |
N/A
|
| 200RIF92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 4.75 in120.65 mm | N/A 1630000 N366000 lbf | N/A 230.1 mm9.0600 in | N/A 330.2 mm13.0000 in | N/A 2590000 N581000 lbf | N/A 1000 rpm | N/A 940 rpm |
N/A
|
| 200RIT92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 4.75 in120.65 mm | N/A 1630000 N366000 lbf | N/A 230.1 mm9.0600 in | N/A 330.2 mm13.0000 in | N/A 2590000 N581000 lbf | N/A 1000 rpm | N/A 940 rpm |
N/A
|
| 200RU03 R3 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 3.1496 in80 mm | N/A 1120000 N252000 lbf | N/A 241 mm9.5000 in | N/A 379 mm14.9000 in | N/A 1300000 N292000 lbf | N/A 1600 rpm | N/A 1400 rpm |
N/A
|
| 200RU30AO130R3 | N/A 203.23 mm | N/A 310 mm12.2047 in | N/A 3.2283 in82 mm | N/A 924000 N208000 lbf | N/A 220 mm8.7000 in | N/A 290 mm11.4000 in | N/A 1540000 N346000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 210RU92 R3 | N/A 210 mm | N/A 380 mm14.9606 in | N/A 5 in127 mm | N/A 1740000 N391000 lbf | N/A 240 mm9.5000 in | N/A 350 mm13.8000 in | N/A 2640000 N593000 lbf | N/A 1100 rpm | N/A 970 rpm |
N/A
|
| 210RU92R3 | N/A 210 mm | N/A 380 mm14.9606 in | N/A 5 in127 mm | N/A 1740000 N391000 lbf | N/A 239.8 mm9.4400 in | N/A 350 mm13.7800 in | N/A 2640000 N593000 lbf | N/A 1000 rpm | N/A 920 rpm |
N/A
|
| 210RN92R3 | N/A 210 mm | N/A 380 mm14.9606 in | N/A 5 in127 mm | N/A 1740000 N391000 lbf | N/A 239.8 mm9.4400 in | N/A 350 mm13.7800 in | N/A 2640000 N593000 lbf | N/A 1000 rpm | N/A 920 rpm |
N/A
|
| 210RJ92R3 | N/A 210 mm | N/A 380 mm14.9606 in | N/A 5 in127 mm | N/A 1740000 N391000 lbf | N/A 239.8 mm9.4400 in | N/A 350 mm13.7800 in | N/A 2640000 N593000 lbf | N/A 1000 rpm | N/A 920 rpm |
N/A
|
| 210RF92R3 | N/A 210 mm | N/A 380 mm14.9606 in | N/A 5 in127 mm | N/A 1740000 N391000 lbf | N/A 239.8 mm9.4400 in | N/A 350 mm13.7800 in | N/A 2640000 N593000 lbf | N/A 1000 rpm | N/A 920 rpm |
N/A
|
| 210RT92R3 | N/A 210 mm | N/A 380 mm14.9606 in | N/A 5 in127 mm | N/A 1740000 N391000 lbf | N/A 239.8 mm9.4400 in | N/A 350 mm13.7800 in | N/A 2640000 N593000 lbf | N/A 1000 rpm | N/A 920 rpm |
N/A
|