Print Back

D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) 

Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, EXTKW = External Keyway.

Note: If you do not find the bore/keyway combination you are looking for, Lovejoy is able to quote unique bore and keyway combinations.

D303 Stainless Steel Ujoint
Repair Kits for D Type Universal Joints - Imperial
Unit of Measure
1 

Part Number

Description 

Material

Bore A & B

Keyway A & B (W x D)

Set Screw Size

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

CAD

68514476251 N/A D7B-UJ-5/8X3/4-2SS90 LH NKW NSS PH RH N/A Steel N/A 5/8 & 3/4 in N/A 3/16 x 3/32 & No Keyway in N/A 10-24 & No Setscrew N/A 1.120 in N/A 3.380 in N/A 1.000 in N/A 2880.00 in-lb N/A
68514476400 N/A D7B-UJ-3/8X3/4-NKW LH N/A Steel N/A 3/8 & 3/4 in N/A 3/32 x 3/64 & No Keyway in N/A 10-24 N/A 1.120 in N/A 3.50 in N/A 1.060 in N/A 2880.00 in-lb N/A
68514476184 N/A D8B-UJ-14MMH7X3/4 N/A Steel N/A 14 mm & 3/4 in N/A 5mm x 2.3 mm & 3/16 in x 3/32 in N/A M6 x 6mm & 1/4-20 N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A
68514476234 N/A D11B-UJ-SOLIDX1"-EXTKW LH SS90 RH N/A Steel N/A Solid & 1 in N/A 3/8 External & 1/4 x 1/8 in N/A No Setscrew & 5/16-18 N/A 1.75 in N/A 5.00 in N/A 1.380 in N/A 10680.00 in-lb N/A
68514476434 N/A D12B-UJ-1"X1-3/16-2SS90BE NKW LH N/A Steel N/A 1 & 1-3/16 in N/A No Keyway & 1/4 x 1/8 in N/A 5/16-18 N/A 2.000 in N/A 5.440 in N/A 1.500 in N/A 10680.00 in-lb N/A
68514476443 N/A D12B-UJ-SOLIDX25MMH7 N/A Steel N/A Solid & 25 mm in N/A No Keyway & 8 mm x 3.3 mm N/A No Setscrew & M8 x 8 mm N/A 2.000 in N/A 5.440 in N/A 1.500 in N/A 10680.00 in-lb N/A
68514476238 N/A D10B-UJ-3/4HEXX3/4-NSS LH N/A Steel N/A 3/4 in Hex & 3/4 in Round Bore in N/A 3/16 x 3/32 in N/A 1/4-20 N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 7920.00 in-lb N/A
68514476541 N/A D13B-UJ-5/8HEXX1-1/4 N/A Steel N/A 5/8 in Hex & 1-1/4 in Round Bore in N/A 1/4 x 1/8 in N/A 3/8-16 N/A 2.500 in N/A 7 in N/A 2.000 in N/A 33120.00 in-lb N/A
Unit of Measure
1