Print Back

D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) 

Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole.

D303 Stainless Steel Ujoint
Repair Kits for D Type Universal Joints - Imperial
Unit of Measure
1 

Part Number

Description 

Material

Bore A & B

Keyway A & B (W x D)

Set Screw Size

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

68514476454 N/A D5B-UJ-9MMH7X12MMH7 N/A Steel N/A 9 & 12 mm N/A 3 x 1.4 mm & 4 x 1.8 mm N/A M4 x 4 N/A 0.880 in N/A 3.000 in N/A 0.880 in N/A 1176.00 in-lb N/A 1.500 in N/A
68514454756 N/A D10B-UJ-18MMH7X18MMH7 N/A Steel N/A 18.00 mm N/A 6 x 2.8 mm N/A M6 x 6 mm N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 7920.00 in-lb N/A 2.12 in N/A
68514476168 N/A D12B-UJ-14MMH7X14MMH7-PH NKW N/A Steel N/A 14.00 mm N/A 5 x 2.3 mm & Pin Hole N/A M8 x 12 mm & Pin Hole N/A 2.000 in N/A 5.440 in N/A 1.500 in N/A 15600.00 in-lb N/A 2.72 in N/A
Unit of Measure
1