Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAAFY18A303S | N/A 22218 | N/A 3.1875 in | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFXP18A303S | N/A 22218 | N/A 3.1875 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFY18A304S | N/A 22218 | N/A 3.25 in | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFXP18A304S | N/A 22218 | N/A 3.25 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFY18A085S | N/A 22218 | N/A 85 mm | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFXP18A085S | N/A 22218 | N/A 85 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFY18A307S | N/A 22218 | N/A 3 7/16 in | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFXP18A307S | N/A 22218 | N/A 3 7/16 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFY18A308S | N/A 22218 | N/A 3.5 in | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFXP18A308S | N/A 22218 | N/A 3.5 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFY18A090S | N/A 22218 | N/A 90 mm | N/A 9.5 in241.3 mm | N/A 0.875 in24 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFXP18A090S | N/A 22218 | N/A 90 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFXP20A311S | N/A 22220 | N/A 3 11/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFY20A311S | N/A 22220 | N/A 3 11/16 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFY20A312S | N/A 22220 | N/A 3.75 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFY20A100S | N/A 22220 | N/A 100 mm | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFXP20A100S | N/A 22220 | N/A 100 mm | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFY20A315S | N/A 22220 | N/A 3.9375 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFXP20A315S | N/A 22220 | N/A 3.9375 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFY20A400S | N/A 22220 | N/A 4 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFXP20A400S | N/A 22220 | N/A 4 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFXP22A110S | N/A 22222 | N/A 110 mm | N/A 12.88 in327.2 mm | N/A 0.875 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAFX22A407S | N/A 22222 | N/A 4 7/16 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAFY22A407S | N/A 22222 | N/A 4 7/16 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAFXP22A407S | N/A 22222 | N/A 4 7/16 in | N/A 12.88 in327.2 mm | N/A 0.875 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|