Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAAFE10A115SS | N/A 22210 | N/A 1.9375 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFE10A050SS | N/A 22210 | N/A 50.000 mm | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFE10A200SS | N/A 22210 | N/A 2 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFE11A055SS | N/A 22211 | N/A 55.000 mm | N/A 6.89 in175 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFE11A203SS | N/A 22211 | N/A 2.1875 in | N/A 6.89 in175 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFE11A204SS | N/A 22211 | N/A 2.25 in | N/A 6.89 in175 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFE13A060SS | N/A 22213 | N/A 60.000 mm | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFE13A207SS | N/A 22213 | N/A 2.4375 in | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFE13A208SS | N/A 22213 | N/A 2.5 in | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFE13A065SS | N/A 22213 | N/A 65.000 mm | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFE15A211SS | N/A 22215 | N/A 2.6875 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFE15A212SS | N/A 22215 | N/A 2.75 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFE15A070SS | N/A 22215 | N/A 70 mm | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFE15A215SS | N/A 22215 | N/A 2.9375 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFE15A075SS | N/A 22215 | N/A 75.000 mm | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFE15A300SS | N/A 22215 | N/A 3 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFE18A080SS | N/A 22218 | N/A 80 mm | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFE18A303SS | N/A 22218 | N/A 3.1875 in | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFE18A304SS | N/A 22218 | N/A 3.25 in | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFE18A085SS | N/A 22218 | N/A 85 mm | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFE18A307SS | N/A 22218 | N/A 3 7/16 in | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFE18A308SS | N/A 22218 | N/A 3.5 in | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFE18A090SS | N/A 22218 | N/A 90 mm | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFE20A100SS | N/A 22220 | N/A 100 mm | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFE20A315SS | N/A 22220 | N/A 3.9375 in | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|