Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAAFE20A400SS | N/A 22220 | N/A 4 in | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAF22A110SS | N/A 22222 | N/A 110 mm | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAF22A407SS | N/A 22222 | N/A 4 7/16 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAF22A408SS | N/A 22222 | N/A 4.5 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAF22A115SS | N/A 22222 | N/A 115 mm | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|