Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-Concentric-Take-Up-Block
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size

Slot to Slot

Opening Height

Slot Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAATU20A400S N/A 22220 N/A 4 in N/A 8.63 in219.2 mm N/A 2.06 in52.3 mm N/A 2.06 in52.3 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A
QAATU22A110S N/A 22222 N/A 110 mm N/A 9.5 in241.3 mm N/A 2.13 in54.1 mm N/A 2.06 in52.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QAATU22A407S N/A 22222 N/A 4 7/16 in N/A 9.5 in241.3 mm N/A 2.13 in54.1 mm N/A 2.06 in52.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QAATU22A408S N/A 22222 N/A 4.5 in N/A 9.5 in241.3 mm N/A 2.13 in54.1 mm N/A 2.06 in52.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QAATU22A115S N/A 22222 N/A 115 mm N/A 9.5 in241.3 mm N/A 2.13 in54.1 mm N/A 2.06 in52.3 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A
QAATU26A125S N/A 22226 N/A 125 mm N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QAATU26A415S N/A 22226 N/A 4 15/16 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QAATU26A500S N/A 22226 N/A 5 in N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
QAATU26A130S N/A 22226 N/A 130 mm N/A 10.25 in260.4 mm N/A 2.38 in60.5 mm N/A 2.06 in52.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
Unit of Measure
1 2