Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TAAMC11K115S | N/A 22211 | N/A 1.9375 in | N/A 4.531 in115.1 mm | N/A 3.01 in76.33 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAMC11K050S | N/A 22211 | N/A 50 mm | N/A 4.531 in115.1 mm | N/A 3.01 in76.33 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAMC11K200S | N/A 22211 | N/A 2 in | N/A 4.531 in115.1 mm | N/A 3.01 in76.33 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAMC13K203S | N/A 22213 | N/A 2.1875 in | N/A 5 in127 mm | N/A 3.26 in82.83 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAMC13K204S | N/A 22213 | N/A 2.25 in | N/A 5 in127 mm | N/A 3.26 in82.83 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAMC13K060S | N/A 22213 | N/A 60 mm | N/A 5 in127 mm | N/A 3.26 in82.83 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAMC15K207S | N/A 22215 | N/A 2.4375 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K208S | N/A 22215 | N/A 2.5 in | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC15K065S | N/A 22215 | N/A 65 mm | N/A 5.875 in149.2 mm | N/A 3.64 in92.33 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAMC17K215S | N/A 22217 | N/A 2.9375 in | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K075S | N/A 22217 | N/A 75 mm | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC17K300S | N/A 22217 | N/A 3 in | N/A 6.75 in171.5 mm | N/A 4.12 in104.33 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAMC20K307S | N/A 22220 | N/A 3 7/16 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K308S | N/A 22220 | N/A 3.5 in | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC20K090S | N/A 22220 | N/A 90 mm | N/A 8.125 in206.4 mm | N/A 4.8 in121.83 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAMC22K100S | N/A 22222 | N/A 100 mm | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K315S | N/A 22222 | N/A 3.9375 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC22K400S | N/A 22222 | N/A 4 in | N/A 8.75 in222.3 mm | N/A 5.15 in130.7 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAMC26K407S | N/A 22226 | N/A 4 7/16 in | N/A 10.437 in265.1 mm | N/A 5.89 in149.65 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAMC26K408S | N/A 22226 | N/A 4.5 in | N/A 10.437 in265.1 mm | N/A 5.89 in149.65 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAMC26K115S | N/A 22226 | N/A 115 mm | N/A 10.437 in265.1 mm | N/A 5.89 in149.65 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|