Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA4SD36K608S N/A 23136 N/A 6.5 in N/A 11.25 in285.8 mm N/A 27.5 in698.5 mm N/A 30.5 in774.7 mm N/A 5.5 in139.7 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH36K608S N/A 23136 N/A 6.5 in N/A 7.5 in190.5 mm N/A 20.88 in531.8 mm N/A 23.63 in600.2 mm N/A 4.63 in117.5 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH36DK608S N/A 23136 N/A 6.5 in N/A 7.5 in190.5 mm N/A 20.88 in530.4 mm N/A 23.63 in600.2 mm N/A 5.88 in149.4 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH636K608S N/A 23136 N/A 6.5 in N/A 8.88 in225.4 mm N/A 24 in609.6 mm N/A 26.63 in676.3 mm N/A 5.25 in133.4 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH636DK608S N/A 23136 N/A 6.5 in N/A 8.88 in225.4 mm N/A 24.13 in612.8 mm N/A 26.38 in669.9 mm N/A 6.88 in174.6 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH036K608S N/A 23136 N/A 6.5 in N/A 6.69 in169.9 mm N/A 17.38 in441.4 mm N/A 19.25 in488.9 mm N/A 3.75 in95.3 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAA30SN36K608S N/A 23136 N/A 6.5 in N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAA31SN36K608S N/A 23136 N/A 6.5 in N/A 7.09 in180 mm N/A 16.93 in430 mm N/A 18.5 in470 mm N/A 4.33 in110 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
DAAPF36K608S N/A 23136 N/A 6.5 in N/A 7.5 in190.5 mm N/A 20.88 in530.2 mm N/A 23.63 in600.1 mm N/A 4.63 in117.5 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAA4SD38K170S N/A 23138 N/A 170 mm N/A 11.25 in285.8 mm N/A 27.5 in698.5 mm N/A 30.5 in774.7 mm N/A 5.5 in139.7 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A
TAAPH38K170S N/A 23138 N/A 170 mm N/A 7.88 in200 mm N/A 21.63 in550.9 mm N/A 24.38 in619.3 mm N/A 4.5 in114.3 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A
TAAPH38DK170S N/A 23138 N/A 170 mm N/A 7.88 in200.1 mm N/A 21.5 in546.1 mm N/A 23.5 in596.9 mm N/A 6.25 in158.8 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A
TAAPH638K170S N/A 23138 N/A 170 mm N/A 9.5 in241.3 mm N/A 24.75 in268.7 mm N/A 27.88 in708 mm N/A 5.25 in133.4 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A
TAAPH638DK170S N/A 23138 N/A 170 mm N/A 9.5 in241.3 mm N/A 25.63 in650.9 mm N/A 27.88 in708 mm N/A 7.25 in184.2 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A
TAAPH038K170S N/A 23138 N/A 170 mm N/A 6.69 in169.9 mm N/A 17.38 in441.5 mm N/A 19.25 in488.9 mm N/A 3.75 in95.2 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A
TAA30SN38K170S N/A 23138 N/A 170 mm N/A 7.09 in180 mm N/A 16.93 in430 mm N/A 18.5 in470 mm N/A 4.33 in110 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A
TAA31SN38K170S N/A 23138 N/A 170 mm N/A 7.48 in190 mm N/A 18.11 in460 mm N/A 19.69 in500 mm N/A 4.72 in120 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A
DAAPF38K170S N/A 23138 N/A 170 mm N/A 7.5 in190.5 mm N/A 20.88 in530.2 mm N/A 23.63 in600.1 mm N/A 4.63 in117.5 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A
TAA4SD38K613S N/A 23138 N/A 6 13/16 in N/A 11.25 in285.8 mm N/A 27.5 in698.5 mm N/A 30.5 in774.7 mm N/A 5.5 in139.7 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A
TAAPH38K613S N/A 23138 N/A 6 13/16 in N/A 7.88 in200 mm N/A 21.63 in550.9 mm N/A 24.38 in619.3 mm N/A 4.5 in114.3 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A
TAAPH38DK613S N/A 23138 N/A 6 13/16 in N/A 7.88 in200.1 mm N/A 21.5 in546.1 mm N/A 23.5 in596.9 mm N/A 6.25 in158.8 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A
TAAPH638K613S N/A 23138 N/A 6 13/16 in N/A 9.5 in241.3 mm N/A 24.75 in268.7 mm N/A 27.88 in708 mm N/A 5.25 in133.4 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A
TAAPH638DK613S N/A 23138 N/A 6 13/16 in N/A 9.5 in241.3 mm N/A 25.63 in650.9 mm N/A 27.88 in708 mm N/A 7.25 in184.2 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A
TAAPH038K613S N/A 23138 N/A 6 13/16 in N/A 6.69 in169.9 mm N/A 17.38 in441.5 mm N/A 19.25 in488.9 mm N/A 3.75 in95.2 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A
TAA30SN38K613S N/A 23138 N/A 6 13/16 in N/A 7.09 in180 mm N/A 16.93 in430 mm N/A 18.5 in470 mm N/A 4.33 in110 mm N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A
Unit of Measure
« 11 12 13 14 15 »