Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA31SN34K515S N/A 23134 N/A 5 15/16 in N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
DAAPF34K515S N/A 23134 N/A 5 15/16 in N/A 6.69 in169.9 mm N/A 17.38 in441.3 mm N/A 19.13 in485.8 mm N/A 3.75 in95.3 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAAPK34K515S N/A 23134 N/A 5 15/16 in N/A 7.88 in200 mm N/A 22.19 in563.6 mm N/A 23.81 in604.8 mm N/A 4.44 in112.8 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAA4SD34K600S N/A 23134 N/A 6 in N/A 9 in228.6 mm N/A 21.38 in543.1 mm N/A 23.63 in600.2 mm N/A 5 in127 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAA4DI34K600S N/A 23134 N/A 6 in N/A 7.13 in181.1 mm N/A 19 in482.6 mm N/A 20.63 in524 mm N/A 3 in76.2 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAAPH34K600S N/A 23134 N/A 6 in N/A 7.06 in179.4 mm N/A 19.38 in493.6 mm N/A 21.63 in549.4 mm N/A 4.25 in108 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAAPH34DK600S N/A 23134 N/A 6 in N/A 7.06 in179.3 mm N/A 19.38 in492.3 mm N/A 21.63 in549.4 mm N/A 5.5 in139.7 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAAPH634K600S N/A 23134 N/A 6 in N/A 8.25 in209.6 mm N/A 22.5 in571.5 mm N/A 25 in635 mm N/A 5 in127 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAAPH634DK600S N/A 23134 N/A 6 in N/A 8.25 in209.6 mm N/A 23 in584.2 mm N/A 25 in635 mm N/A 6.75 in171.5 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAAPH034K600S N/A 23134 N/A 6 in N/A 6 in152.4 mm N/A 16 in406.4 mm N/A 17.13 in435.1 mm N/A 3.38 in85.7 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAA31SN34K600S N/A 23134 N/A 6 in N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
DAAPF34K600S N/A 23134 N/A 6 in N/A 6.69 in169.9 mm N/A 17.38 in441.3 mm N/A 19.13 in485.8 mm N/A 3.75 in95.3 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAAPK34K600S N/A 23134 N/A 6 in N/A 7.88 in200 mm N/A 22.19 in563.6 mm N/A 23.81 in604.8 mm N/A 4.44 in112.8 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAA4SD36K160S N/A 23136 N/A 160 mm N/A 11.25 in285.8 mm N/A 27.5 in698.5 mm N/A 30.5 in774.7 mm N/A 5.5 in139.7 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH36K160S N/A 23136 N/A 160 mm N/A 7.5 in190.5 mm N/A 20.88 in531.8 mm N/A 23.63 in600.2 mm N/A 4.63 in117.5 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH36DK160S N/A 23136 N/A 160 mm N/A 7.5 in190.5 mm N/A 20.88 in530.4 mm N/A 23.63 in600.2 mm N/A 5.88 in149.4 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH636K160S N/A 23136 N/A 160 mm N/A 8.88 in225.4 mm N/A 24 in609.6 mm N/A 26.63 in676.3 mm N/A 5.25 in133.4 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH636DK160S N/A 23136 N/A 160 mm N/A 8.88 in225.4 mm N/A 24.13 in612.8 mm N/A 26.38 in669.9 mm N/A 6.88 in174.6 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH036K160S N/A 23136 N/A 160 mm N/A 6.69 in169.9 mm N/A 17.38 in441.4 mm N/A 19.25 in488.9 mm N/A 3.75 in95.3 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAA30SN36K160S N/A 23136 N/A 160 mm N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAA31SN36K160S N/A 23136 N/A 160 mm N/A 7.09 in180 mm N/A 16.93 in430 mm N/A 18.5 in470 mm N/A 4.33 in110 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
DAAPF36K160S N/A 23136 N/A 160 mm N/A 7.5 in190.5 mm N/A 20.88 in530.2 mm N/A 23.63 in600.1 mm N/A 4.63 in117.5 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAA4SD36K605S N/A 23136 N/A 6 5/16 in N/A 11.25 in285.8 mm N/A 27.5 in698.5 mm N/A 30.5 in774.7 mm N/A 5.5 in139.7 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH36K605S N/A 23136 N/A 6 5/16 in N/A 7.5 in190.5 mm N/A 20.88 in531.8 mm N/A 23.63 in600.2 mm N/A 4.63 in117.5 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH36DK605S N/A 23136 N/A 6 5/16 in N/A 7.5 in190.5 mm N/A 20.88 in530.4 mm N/A 23.63 in600.2 mm N/A 5.88 in149.4 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
Unit of Measure
« 6 7 8 9 10 »