Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
|---|---|---|---|---|---|---|
| TAAFK22K100S | N/A 22222 | N/A 100 mm | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| TAAFK22K315S | N/A 22222 | N/A 3.9375 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| TAAFK22K400S | N/A 22222 | N/A 4 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| TAAFK26K407S | N/A 22226 | N/A 4 7/16 in | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
| TAAFK26K408S | N/A 22226 | N/A 4.5 in | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
| TAAFK26K115S | N/A 22226 | N/A 115 mm | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |