Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
|---|---|---|---|---|---|---|
| TAACK10K111S | N/A 22210 | N/A 1.6875 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
| TAACK10K112S | N/A 22210 | N/A 1.75 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
| TAACK10K045S | N/A 22210 | N/A 45 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
| DAAC11K115S | N/A 22211 | N/A 1.9375 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
| TAACK11K115S | N/A 22211 | N/A 1.9375 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
| DAAC11K050S | N/A 22211 | N/A 50 mm | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
| TAACK11K050S | N/A 22211 | N/A 50 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
| DAAC11K200S | N/A 22211 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
| TAACK11K200S | N/A 22211 | N/A 2 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
| TAACK12K055S | N/A 22212 | N/A 55 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
| DAAC13K203S | N/A 22213 | N/A 2.1875 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
| TAACK13K203S | N/A 22213 | N/A 2.1875 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
| DAAC13K204S | N/A 22213 | N/A 2.25 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
| TAACK13K204S | N/A 22213 | N/A 2.25 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
| DAAC13K060S | N/A 22213 | N/A 60 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
| TAACK13K060S | N/A 22213 | N/A 60 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
| DAAC15K207S | N/A 22215 | N/A 2.4375 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
| TAACK15K207S | N/A 22215 | N/A 2.4375 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
| DAAC15K208S | N/A 22215 | N/A 2.5 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
| TAACK15K208S | N/A 22215 | N/A 2.5 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
| DAAC15K065S | N/A 22215 | N/A 65 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
| TAACK15K065S | N/A 22215 | N/A 65 mm | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
| TAACK16K211S | N/A 22216 | N/A 2.6875 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
| TAACK16K212S | N/A 22216 | N/A 2.75 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
| TAACK16K070S | N/A 22216 | N/A 70 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |