Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
|---|---|---|---|---|---|---|
| DAAC17K215S | N/A 22217 | N/A 2.9375 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
| TAACK17K215S | N/A 22217 | N/A 2.9375 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
| DAAC17K075S | N/A 22217 | N/A 75 mm | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
| TAACK17K075S | N/A 22217 | N/A 75 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
| DAAC17K300S | N/A 22217 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
| TAACK17K300S | N/A 22217 | N/A 3 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
| TAACK18K080S | N/A 22218 | N/A 80 mm | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
| TAACK18K303S | N/A 22218 | N/A 3.1875 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
| TAACK18K304S | N/A 22218 | N/A 3.25 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
| DAAC20K307S | N/A 22220 | N/A 3 7/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
| TAACK20K307S | N/A 22220 | N/A 3 7/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
| DAAC20K308S | N/A 22220 | N/A 3.5 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
| TAACK20K308S | N/A 22220 | N/A 3.5 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
| DAAC20K090S | N/A 22220 | N/A 90 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
| TAACK20K090S | N/A 22220 | N/A 90 mm | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
| DAAC22K100S | N/A 22222 | N/A 100 mm | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| TAACK22K100S | N/A 22222 | N/A 100 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K315S | N/A 22222 | N/A 3.9375 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| TAACK22K315S | N/A 22222 | N/A 3.9375 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| DAAC22K400S | N/A 22222 | N/A 4 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| TAACK22K400S | N/A 22222 | N/A 4 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
| TAACK24K403S | N/A 22224 | N/A 4.1875 in | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
| TAACK24K404S | N/A 22224 | N/A 4.25 in | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
| TAACK24K110S | N/A 22224 | N/A 110 mm | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
| DAAC26K407S | N/A 22226 | N/A 4 7/16 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |