Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVVF11V115S | N/A 22211 | N/A 1.9375 in | N/A 6.18 in157 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFK11V115S | N/A 22211 | N/A 1.9375 in | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFL11V115S | N/A 22211 | N/A 1.9375 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFX11V115S | N/A 22211 | N/A 1.9375 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVF11V050S | N/A 22211 | N/A 50.000 mm | N/A 6.18 in157 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFK11V050S | N/A 22211 | N/A 50.000 mm | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFL11V050S | N/A 22211 | N/A 50.000 mm | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFX11V050S | N/A 22211 | N/A 50.000 mm | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVF11V200S | N/A 22211 | N/A 2 in | N/A 6.18 in157 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFK11V200S | N/A 22211 | N/A 2 in | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFL11V200S | N/A 22211 | N/A 2 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFX11V200S | N/A 22211 | N/A 2 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVF12V055S | N/A 22212 | N/A 55.000 mm | N/A 6.89 in175 mm | N/A 0.625 in16 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVFK13V055S | N/A 22213 | N/A 55.000 mm | N/A 7.12 in180.8 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVFL12V055S | N/A 22212 | N/A 55.000 mm | N/A 6.38 in162.1 mm | N/A 0.625 in16 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVFX12V055S | N/A 22212 | N/A 55.000 mm | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVF12V203S | N/A 22212 | N/A 2.1875 in | N/A 6.89 in175 mm | N/A 0.625 in16 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVFK13V203S | N/A 22213 | N/A 2.1875 in | N/A 7.12 in180.8 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVFL12V203S | N/A 22212 | N/A 2.1875 in | N/A 6.38 in162.1 mm | N/A 0.625 in16 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVFX12V203S | N/A 22212 | N/A 2.1875 in | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVF12V204S | N/A 22212 | N/A 2.25 in | N/A 6.89 in175 mm | N/A 0.625 in16 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVFK13V204S | N/A 22213 | N/A 2.25 in | N/A 7.12 in180.8 mm | N/A 0.625 in16 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVFL12V204S | N/A 22212 | N/A 2.25 in | N/A 6.38 in162.1 mm | N/A 0.625 in16 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVFX12V204S | N/A 22212 | N/A 2.25 in | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVF14V060S | N/A 22214 | N/A 60.000 mm | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|