Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVVFX19V090S | N/A 22219 | N/A 90 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVF22V311S | N/A 22222 | N/A 3 11/16 in | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFB22V311S | N/A 22222 | N/A 3 11/16 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFC22V311S | N/A 22222 | N/A 3 11/16 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFL22V311S | N/A 22222 | N/A 3 11/16 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFX22V311S | N/A 22222 | N/A 3 11/16 in | N/A 11.75 in298.5 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVF22V312S | N/A 22222 | N/A 3.75 in | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFB22V312S | N/A 22222 | N/A 3.75 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFC22V312S | N/A 22222 | N/A 3.75 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFL22V312S | N/A 22222 | N/A 3.75 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFX22V312S | N/A 22222 | N/A 3.75 in | N/A 11.75 in298.5 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVF22V100S | N/A 22222 | N/A 100 mm | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFB22V100S | N/A 22222 | N/A 100 mm | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFC22V100S | N/A 22222 | N/A 100 mm | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFL22V100S | N/A 22222 | N/A 100 mm | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFX22V100S | N/A 22222 | N/A 100 mm | N/A 11.75 in298.5 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVF22V315S | N/A 22222 | N/A 3.9375 in | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFB22V315S | N/A 22222 | N/A 3.9375 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFC22V315S | N/A 22222 | N/A 3.9375 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFL22V315S | N/A 22222 | N/A 3.9375 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFX22V315S | N/A 22222 | N/A 3.9375 in | N/A 11.75 in298.5 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVF22V400S | N/A 22222 | N/A 4 in | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFB22V400S | N/A 22222 | N/A 4 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFC22V400S | N/A 22222 | N/A 4 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFL22V400S | N/A 22222 | N/A 4 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|