Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVVFY22V312S | N/A 22222 | N/A 3.75 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFK22V312S | N/A 22222 | N/A 3.75 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFY22V100S | N/A 22222 | N/A 100 mm | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFK22V100S | N/A 22222 | N/A 100 mm | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFY22V315S | N/A 22222 | N/A 3.9375 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFK22V315S | N/A 22222 | N/A 3.9375 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFY22V400S | N/A 22222 | N/A 4 in | N/A 10.75 in273.1 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFK22V400S | N/A 22222 | N/A 4 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFY26V110S | N/A 22226 | N/A 110 mm | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVFK26V110S | N/A 22226 | N/A 110 mm | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVFX26V110S | N/A 22226 | N/A 110 mm | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVFY26V407S | N/A 22226 | N/A 4 7/16 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVFK26V407S | N/A 22226 | N/A 4 7/16 in | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVFX26V407S | N/A 22226 | N/A 4 7/16 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVFY26V408S | N/A 22226 | N/A 4.5 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVFK26V408S | N/A 22226 | N/A 4.5 in | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVFX26V408S | N/A 22226 | N/A 4.5 in | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVFY26V115S | N/A 22226 | N/A 115 mm | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVFK26V115S | N/A 22226 | N/A 115 mm | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVFX26V115S | N/A 22226 | N/A 115 mm | N/A 12.88 in327.2 mm | N/A 1 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVFY28V125S | N/A 22228 | N/A 125 mm | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVFX28V125S | N/A 22228 | N/A 125 mm | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVFY28V415S | N/A 22228 | N/A 4 15/16 in | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVFX28V415S | N/A 22228 | N/A 4 15/16 in | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVFY28V500S | N/A 22228 | N/A 5 in | N/A 14 in355.6 mm | N/A 1.125 in24 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|